48-pin (RGZ) package image

DP83869HMRGZR ACTIVE

Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface

ACTIVE Custom reel may be available
Same as: DP83869HMRGZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83869HMRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the DP83869HM

  • Multiple operating modes
    • Media support: copper and fiber
    • Media conversion between copper and fiber
    • Bridge between RGMII and SGMII
  • Maximum ambient temperature available of 125°C
  • Exceeds 8kV IEC61000-4-2 ESD
  • Low power consumption
    • < 150mW for 1000Base-X
    • < 500mW for 1000Base-T
  • Low RGMII latency
    • Total latency ≤ 384ns for 1000Base-T
    • Total latency ≤ 361ns for 100Base-TX
  • Time Sensitive Network (TSN) compliant
  • Recovered clock output for SyncE
  • Selectable synchronized clock output: 25MHz and 125MHz
  • SFF-8431 V4.1, 1000BASE-X and 100BASE-FX Compatible
  • IEEE1588 support via SFD
  • Wake on LAN support
  • Configurable IO voltages: 1.8V, 2.5V, and 3.3V
  • SGMII, RGMII, MII MAC interface
  • Jumbo frame support for 1000M and 100M speed
  • Cable diagnostics
    • TDR
    • BIST
  • Programmable RGMII termination impedance
  • Integrated MDI termination resistor
  • Fast link drop modes
  • Conforms to IEEE 802.3 1000Base-T, 100Base-TX, 10Base-Te,1000Base-X, 100Base-FX

Description for the DP83869HM

The DP83869HM device is a robust, fully-featured gigabit physical layer (PHY) transceiver with integrated PMD sublayers that supports 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. The DP83869 also supports 1000BASE-X and 100BASE-FX fiber protocols. Optimized for ESD protection, the DP83869HM exceeds 8kV IEC 61000-4-2 (direct contact).This device interfaces to the MAC layer through reduced GMII (RGMII) and SGMII. In 100M mode, the device lets the designer use MII for lower latency. Programmable integrated termination impedance on RGMII/MII helps reduce system BOM.

The DP83869HM supports media conversion in unmanaged mode. In this mode, the DP83869HM can run 1000BASE-X-to-1000BASE-T and 100BASE-FX-to-100BASE-TX conversions.

The DP83869HM can also support bridge conversion from RGMII to SGMII and SGMII to RGMII. The DP83869HM is compliant to TSN standards and offers low latency.

The DP83869HM can also generate IEEE 1588 Sync Frame Detect indications to MAC. This can reduce the jitter in Time Synchronization and help the System account for asymmetric delays in Transmission and Reception of packets.

The standard Ethernet system block diagram is shown on the first page. Designers can also use the DP83869 in Media Convertor mode, in RGMII-to-SGMII Bridge applications, and in SGMII-RGMII Bridge applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83869HMRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more