28-pin (PWP) package image

DRV8313PWPR ACTIVE

65-V max 3-A peak 3-phase motor driver with integrated FETs

ACTIVE Custom reel may be available
open-in-new View alternates

Pricing

Qty Price (USD)
1 99 $2.660
100 249 $2.331
250 999 $1.634
1,000 + 99,999,999 $1.317

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8313PWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.616 1 99 $5.284 100 249 $4.630 250 999 $3.246 1,000 + 99,999,999 $2.616

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the DRV8313

  • Triple 1/2-H Bridge Driver IC
    • 3-Phase brushless DC Motors
    • Solenoid and Brushed DC Motors
  • High Current-Drive Capability: 2.5-A Peak
  • Low MOSFET ON-Resistance
  • Independent 1/2-H-Bridge Control
  • Uncommitted Comparator Can Be Used for Current Limit or Other Functions
  • Built-In 3.3-V 10-mA LDO Regulator
  • 8-V to 60-V Operating Supply-Voltage Range
  • Sleep Mode for Standby Operation
  • Small Package and Footprint
    • 28-Pin HTSSOP (PowerPAD Package)
    • 36-Pin VQFN

All trademarks are the property of their respective owners.

Description for the DRV8313

The DRV8313 provides three individually controllable half-H-bridge drivers. The device is intended to drive a three-phase brushless-DC motor, although it can also be used to drive solenoids or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Each 1/2-H-bridge driver has a dedicated ground terminal, which allows independent external current sensing.

An uncommitted comparator is integrated into the DRV8313, which allows for the construction of current-limit circuitry or other functions.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price (USD)
1 99 $2.660
100 249 $2.331
250 999 $1.634
1,000 + 99,999,999 $1.317

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8313PWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.616 1 99 $5.284 100 249 $4.630 250 999 $3.246 1,000 + 99,999,999 $2.616

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more