8-pin (HKX) package image

5962L1821001VXC ACTIVE

Radiation hardened, -15-V to 65-V, split-stage current sense amplifier with in-line filter option

ACTIVE Lot and date code selection may be available
Same as: 5962L1821001VXC.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L1821001VXC.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HSL) (HKX) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the INA901-SP

  • 5962-1821001
    • Radiation Hardness Assured (RHA)
      50 krad(Si) at Low Dose Rate
    • Single Event Latch-up (SEL)
      Immune to 75 MeV-cm2/mg at 125 °C
    • Qualified Over the Military
      Temperature Range (–55 °C to 125 °C)
    • High-Performance 8-Pin
      Ceramic Flat Pack Package (HKX)
  • Wide Common-Mode Range: –15 V to 65 V
  • CMRR: 120 dB
  • Accuracy:
    • ±0.5-mV Offset
    • ±0.2% Gain Error
    • 2.5-µV/°C Offset Drift
    • 50-ppm/°C Gain Drift
  • Bandwidth: Up to 130 kHz
  • Gain: 20 V/V
  • Quiescent Current: 700 µA
  • Power Supply: 2.7 V to 16 V
  • Provision for Filtering

Description for the INA901-SP

The INA901-SP is a voltage-output, current-sense amplifier that can sense drops across shunt resistors at common-mode voltages from –15 V to 65 V, independent of the supply voltage. The INA901-SP operates from a single 2.7-V to 16-V supply, drawing 700 µA (typical) of supply current.

The gain of the INA901-SP is 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops. The pinouts readily enable filtering.

The device is specified over the extended operating temperature range of –55 °C to 125 °C and is offered in an 8-pin CFP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L1821001VXC.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more