Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Military Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Military Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34.5 VICR (min) (V) 0
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Wide Supply
    • Voltage Range: 5.0VDC to 36VDC
    • Single or Dual Supplies: ±2.5VDC to ±18VDC
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA typ
  • Low Input Offset Current: ±3 nA typ
  • Maximum Offset Voltage +5mV Max @ 25°C
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage,: 250 mV at 4 mA typ
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

  • Wide Supply
    • Voltage Range: 5.0VDC to 36VDC
    • Single or Dual Supplies: ±2.5VDC to ±18VDC
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA typ
  • Low Input Offset Current: ±3 nA typ
  • Maximum Offset Voltage +5mV Max @ 25°C
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage,: 250 mV at 4 mA typ
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

The LM193 series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM193 series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

The LM193 series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM193 series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM193JAN Low Power Low Offset Voltage Dual Comparators datasheet (Rev. A) 26 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-CAN (LMC) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos