LM2751

ACTIVE

Regulated 2X, 1.5X Switched capacitor White LED driver

alarmNotifications Order now

Product details

Number of channels 1 LED current per channel (mA) 150 LED configuration Parallel, Series, Single Program memory No Topology Boost Programmable ramp control No Vin (min) (V) 2.8 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Enable/Shutdown, GPIO interface Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 0.77 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 LED current per channel (mA) 150 LED configuration Parallel, Series, Single Program memory No Topology Boost Programmable ramp control No Vin (min) (V) 2.8 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Enable/Shutdown, GPIO interface Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 0.77 Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DSC) 10 9 mm² 3 x 3
  • Regulated Output Options: 4.5V, 5.0V
  • Output Voltage Regulated Within 3%
  • Peak Efficiency Over 90%
  • 150mA (4.5V) or 80mA (5.0V) Output Current Capability
  • Input Voltage Range: 2.8V to 5.5V
  • Low Input and Output Voltage Ripple
  • <1µA Typical Shutdown Current
  • Small Solution Size - NO INDUCTOR
  • Programmable 725kHz, 300kHz, 37kHz, or 9.5kHz Switching Frequencies
  • 10-pin SON No-Pullback Package: 3mm × 3mm × 0.8mm

All trademarks are the property of their respective owners.

  • Regulated Output Options: 4.5V, 5.0V
  • Output Voltage Regulated Within 3%
  • Peak Efficiency Over 90%
  • 150mA (4.5V) or 80mA (5.0V) Output Current Capability
  • Input Voltage Range: 2.8V to 5.5V
  • Low Input and Output Voltage Ripple
  • <1µA Typical Shutdown Current
  • Small Solution Size - NO INDUCTOR
  • Programmable 725kHz, 300kHz, 37kHz, or 9.5kHz Switching Frequencies
  • 10-pin SON No-Pullback Package: 3mm × 3mm × 0.8mm

All trademarks are the property of their respective owners.

The LM2751 is a constant frequency switched capacitor charge pump with regulated output voltage options of 4.5V, and 5.0V. Over the input voltage range of 2.8V to 5.5V the LM2751 provides up to 150mA of output current and requires only four low-cost ceramic capacitors.

The LM2751 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or 2. The proper gain for maintaining regulation is chosen so that efficiency is maximized over the input voltage range.

LM2751 uses constant frequency pre-regulation to minimize conducted noise on the input and provide a predictable switching frequency. The switching frequency is programmable to 725kHz, 300kHz, 37kHz, or 9.5kHz.

LM2751 is available in a 10-pin SON No-Pullback Package.

The LM2751 is a constant frequency switched capacitor charge pump with regulated output voltage options of 4.5V, and 5.0V. Over the input voltage range of 2.8V to 5.5V the LM2751 provides up to 150mA of output current and requires only four low-cost ceramic capacitors.

The LM2751 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or 2. The proper gain for maintaining regulation is chosen so that efficiency is maximized over the input voltage range.

LM2751 uses constant frequency pre-regulation to minimize conducted noise on the input and provide a predictable switching frequency. The switching frequency is programmable to 725kHz, 300kHz, 37kHz, or 9.5kHz.

LM2751 is available in a 10-pin SON No-Pullback Package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM2751 Regulated 2X, 1.5X Switched Capacitor White LED Driver datasheet (Rev. B) 01 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos