LM2755

ACTIVE

Charge pump LED controller with I2C compatible interface in Micro SMD

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LP5810 ACTIVE 4-channel RGBW LED driver with I2C and auto animation control Synchronous boost, lower IQ and smaller size

Product details

Number of channels 3 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Charge pump, Current Sink Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.09 Features Constant current, Current control, I2C control, Programmable lighting engines Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 5 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 3 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Charge pump, Current Sink Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.09 Features Constant current, Current control, I2C control, Programmable lighting engines Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 5 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 18 3.57408 mm² 1.9856 x 1.8
  • 90% Peak Efficiency
  • Total solution size < 13mm2
  • No Inductor Required: Only 4 Inexpensive Ceramic Caps
  • 3 Independently Controlled Constant Current Outputs
  • Programmable Trapezoidal Dimming Waveform on Each Output
  • Programmable Timing Control Via Internal Registers and External Clock Synchronization Input
  • 32 Exponential Dimming Steps with 800:1 Dimming Ratio
  • Programmable Brightness Control via I2C-Compatible Interface
  • Hardware Enable Pin
  • Wide Input Voltage Range: 2.7V to 5.5V
  • Tiny 18-bump Thin DSBGA : 1.8mm x 1.6mm x 0.6mm

All trademarks are the property of their respective owners.

  • 90% Peak Efficiency
  • Total solution size < 13mm2
  • No Inductor Required: Only 4 Inexpensive Ceramic Caps
  • 3 Independently Controlled Constant Current Outputs
  • Programmable Trapezoidal Dimming Waveform on Each Output
  • Programmable Timing Control Via Internal Registers and External Clock Synchronization Input
  • 32 Exponential Dimming Steps with 800:1 Dimming Ratio
  • Programmable Brightness Control via I2C-Compatible Interface
  • Hardware Enable Pin
  • Wide Input Voltage Range: 2.7V to 5.5V
  • Tiny 18-bump Thin DSBGA : 1.8mm x 1.6mm x 0.6mm

All trademarks are the property of their respective owners.

The LM2755 is a charge-pump-based, constant current LED driver capable of driving 3 LEDs with a total output current up to 90mA. The diode current waveforms of each LED can be trapezoidal with timing and level parameters (rise time, fall time, high level, low level, delay, high time, low time) programmed via an I2C-compatible interface. The 32 brightness levels found on the LM2755 are exponentially spaced (as opposed to linearly spaced) to better match the response of the human eye to changing brightness levels.

The device requires only four small and low-cost ceramic capacitors. The LM2755 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The pre-regulation scheme used by the LM2755 is optimized to ensure low conducted noise on the input. An internal soft-start circuitry eliminates high inrush current at start-up. The LM2755 consumes 3µA (typ.) of supply current in shut-down.

The LM2755 is available in Texas Instruments' tiny 18-bump thin DSBGA package.

The LM2755 is a charge-pump-based, constant current LED driver capable of driving 3 LEDs with a total output current up to 90mA. The diode current waveforms of each LED can be trapezoidal with timing and level parameters (rise time, fall time, high level, low level, delay, high time, low time) programmed via an I2C-compatible interface. The 32 brightness levels found on the LM2755 are exponentially spaced (as opposed to linearly spaced) to better match the response of the human eye to changing brightness levels.

The device requires only four small and low-cost ceramic capacitors. The LM2755 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The pre-regulation scheme used by the LM2755 is optimized to ensure low conducted noise on the input. An internal soft-start circuitry eliminates high inrush current at start-up. The LM2755 consumes 3µA (typ.) of supply current in shut-down.

The LM2755 is available in Texas Instruments' tiny 18-bump thin DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM2755 Charge Pump LED Controller with I2C Compatible Interface in DSBGA Package datasheet (Rev. D) 07 Mar 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Application note Designing Energy-Efficient Handheld Illum Solutions (Rev. A) 30 Apr 2013
Application note LM2755 Charge Pump LED Controller with I2C Compatible Interface in SMD (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos