LM3150

ACTIVE

6V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ Improved EMI performance with QFN package and dual random spread spectrum.

Product details

Vin (min) (V) 6 Vin (max) (V) 42 Iout (max) (A) 12 Operating temperature range (°C) -40 to 125 Control mode COT with emulated ripple Topology Buck Controller Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 40 Features Adjustable current limit, Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 3500 Duty cycle (max) (%) 96 Number of phases 1
Vin (min) (V) 6 Vin (max) (V) 42 Iout (max) (A) 12 Operating temperature range (°C) -40 to 125 Control mode COT with emulated ripple Topology Buck Controller Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 40 Features Adjustable current limit, Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 3500 Duty cycle (max) (%) 96 Number of phases 1
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • PowerWise™ Step-Down Controller
  • 6-V to 42-V Wide Input Voltage Range
  • Adjustable Output Voltage Down to 0.6 V
  • Programmable Switching Frequency up to 1 MHz
  • No Loop Compensation Required
  • Fully WEBENCH® Enabled
  • Low External Component Count
  • Constant On-Time (COT) Control
  • Ultra-Fast Transient Response
  • Stable With Low ESR Capacitors
  • Output Voltage PreBias Startup
  • Valley Current Limit
  • Programmable Soft-Start
  • Create a Custom Design Using the LM3150 with the WEBENCH Power Designer
  • PowerWise™ Step-Down Controller
  • 6-V to 42-V Wide Input Voltage Range
  • Adjustable Output Voltage Down to 0.6 V
  • Programmable Switching Frequency up to 1 MHz
  • No Loop Compensation Required
  • Fully WEBENCH® Enabled
  • Low External Component Count
  • Constant On-Time (COT) Control
  • Ultra-Fast Transient Response
  • Stable With Low ESR Capacitors
  • Output Voltage PreBias Startup
  • Valley Current Limit
  • Programmable Soft-Start
  • Create a Custom Design Using the LM3150 with the WEBENCH Power Designer

The LM3150 SIMPLE SWITCHER® controller is an easy-to-use and simplified step-down power controller capable of providing up to 12 A of output current in a typical application. Operating with an input voltage range of 6 V to 42 V, the LM3150 controller features an adjustable output voltage down to 0.6 V. The switching frequency is adjustable up to 1 MHz and the synchronous architecture provides for highly efficient designs. The LM3150 controller employs a constant on-time (COT) architecture with a proprietary emulated ripple mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The COT regulation architecture allows for fast transient response and requires no loop compensation, which reduces external component count and reduces design complexity.

Fault protection features such as thermal shutdown, undervoltage lockout, overvoltage protection, short-circuit protection, current limit, and output voltage prebias start-up allow for a reliable and robust solution.

The LM3150 concept provides for an easy-to-use complete design using a minimum number of external components and TI’s WEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.

The LM3150 SIMPLE SWITCHER® controller is an easy-to-use and simplified step-down power controller capable of providing up to 12 A of output current in a typical application. Operating with an input voltage range of 6 V to 42 V, the LM3150 controller features an adjustable output voltage down to 0.6 V. The switching frequency is adjustable up to 1 MHz and the synchronous architecture provides for highly efficient designs. The LM3150 controller employs a constant on-time (COT) architecture with a proprietary emulated ripple mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The COT regulation architecture allows for fast transient response and requires no loop compensation, which reduces external component count and reduces design complexity.

Fault protection features such as thermal shutdown, undervoltage lockout, overvoltage protection, short-circuit protection, current limit, and output voltage prebias start-up allow for a reliable and robust solution.

The LM3150 concept provides for an easy-to-use complete design using a minimum number of external components and TI’s WEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25145 ACTIVE 6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range A next-generation solution that provides comparable functionality, smaller solution size and higher efficiency over a 6-V to 42-V operating voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3150 Wide-VIN Synchronous Buck Controller datasheet (Rev. G) PDF | HTML 23 Apr 2015
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1900 LM3150 Evaluation Boards (Rev. D) 01 May 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) 23 Apr 2013
Design guide SIMPLE SWITCHER® Design Guide 11 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3150-250EVAL — Evaluation Board for LM3150-250 kHz - SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3150-500EVAL — Evaluation Board for LM3150-500 kHz - SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3150-750EVAL — Evaluation Board for LM3150-750 kHz - SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3152-3.3DEMO — LM3152 - RD-164 - Demonstration Board

The LM3152-3.3 demonstration board is a part of the PowerWise® family of SIMPLE SWITCHER® Controllers. It has been designed to balance solution size and performance. The Constant-On-Time (COT) Emulated Ripple Mode (ERM) Control allows for the use of low ESR output capacitors and therefore (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3150 PSpice Transient Model (Rev. B)

SNVM059B.ZIP (117 KB) - PSpice Model
Simulation model

LM3150 TINA-TI Startup Reference Design (Rev. A)

SNVM426A.TSC (143 KB) - TINA-TI Reference Design
Simulation model

LM3150 TINA-TI Steady State Reference Design

SNVM693.TSC (142 KB) - TINA-TI Reference Design
Simulation model

LM3150 TINA-TI Transient Spice Model (Rev. A)

SNVM425A.ZIP (24 KB) - TINA-TI Spice Model
Simulation model

LM3150 Unencrypted PSpice Transient Model

SNVMB62.ZIP (4 KB) - PSpice Model
Calculation tool

LM315XQUICK-CALC — LM315x Quick Start Simple Switcher Controller Component Calculator

Reference designs

PMP9402 — Compact Size Dual 2.5A USB Car Charger Reference Design

PMP9402 is a dual USB car charger. This design utilizes the LM3150, TPS2561 Dual Channel Power Switch and a TPS2513 USB Dedicated Charging Port Controller. This design operates from 6 to 40V in. The output is set to 5V; both channels have a 2.5A current limit. This design has a switching frequency (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos