LM34936-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C TA
- Single inductor buck-boost controller for step-up or step-down DC/DC conversion
- Wide VIN: 4.2 V (2.5 V with bias) to 30 V (42-V maximum)
- Flexible VOUT: 0.8 V to 30 V
- VOUT short protection
- High efficiency buck-boost transition
- Adjustable switching frequency
- Optional frequency sync and dithering
- Integrated 2-A MOSFET gate drivers
- Cycle-by-cycle current limit and optional hiccup
- Optional input or output average current limiting
- Programmable input UVLO and soft start
- Power good and output overvoltage protection
- Available in 28-pin HTSSOP package with PowerPAD™
- Create a custom design using the LM34936-Q1 with the WEBENCH Power Designer
The LM34936-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The device operates over a wide input voltage range of 4.2 V to 30 V (42 V absolute maximum) to support a variety of applications.
The LM34936-Q1 uses current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.
The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM34936-Q1 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM34936EVM — LM34936 Evaluation Module
LM5175EVM — LM5175EVM Wide Vin Single Inductor Buck-Boost Controller Evaluation Module
The LM5175EVM is a four-switch non-inverting buck-boost converter based on the LM5175 controller. This converter is designed to operate with input voltage from 6V to 42V and provide a regulated 12V output for load current up to 6A. The high efficiency transition region (...)
LM5176EVM-HP — LM5176 Wide-VIN Buck-Boost Controller Evaluation Module
SNVC208 — LM5176 Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.