Home Power management LED drivers Illumination LED drivers

LM3555

ACTIVE

Synchronous boost converter with 500 mA high side LED driver and dual-Mode control interface

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 0.5 Iq (typ) (mA) 3.5 Features OVP Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 0.5 Iq (typ) (mA) 3.5 Features OVP Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75
  • High-Voltage High-Side Current Source Allows for Grounded Cathode LED Operation
  • Synchronous Boost Converter
  • Peak Converter Efficiency > 90%
  • Accurate and Programmable LED Current Ranging From 60 mA to 500 mA
  • Adaptive LED Current Range Based on LED Configuration
  • Dedicated Indicator Current Source
  • Dedicated Torch and Strobe Pins
  • Dual Mode Control (General Purpose or I2C)
  • Broken Inductor Detection
  • Output Overvoltage Protection
  • Output and LED Short-Circuit Protection
  • 400-kHz I2C-Compatible Interface
  • High-Voltage High-Side Current Source Allows for Grounded Cathode LED Operation
  • Synchronous Boost Converter
  • Peak Converter Efficiency > 90%
  • Accurate and Programmable LED Current Ranging From 60 mA to 500 mA
  • Adaptive LED Current Range Based on LED Configuration
  • Dedicated Indicator Current Source
  • Dedicated Torch and Strobe Pins
  • Dual Mode Control (General Purpose or I2C)
  • Broken Inductor Detection
  • Output Overvoltage Protection
  • Output and LED Short-Circuit Protection
  • 400-kHz I2C-Compatible Interface

The LM3555 is a 2-MHz fixed-frequency, current-mode synchronous boost converter designed to drive either a single flash LED at 500 mA or two series flash LEDs at 400 mA. A high-voltage current source allows the LEDs to be terminated to the GND plane eliminating the need for an additional return trace back to the device.

A dual-mode control interface allows the user to configure the LM3555 with a general-purpose interface using two enable pins for control or an I2C allowing a higher level of control. Both interfaces allow access to the indicator, assist light, and flash modes. A dedicated STROBE pin provides a direct interface to trigger the flash event, while an external TORCH pin provides an additional method for enabling the LEDs in a constant current mode.

The LM3555 can adaptively scale the maximum flash level delivered to the LEDs based upon the flash configuration, whether it be a single LED or two LEDs in series.

Eight protection features are available on the LM3555 ranging from overvoltage protection to broken inductor detection. The LM3555 has four selectable inductor current limits to help the user select an inductor that is appropriate for the design.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3555 is a 2-MHz fixed-frequency, current-mode synchronous boost converter designed to drive either a single flash LED at 500 mA or two series flash LEDs at 400 mA. A high-voltage current source allows the LEDs to be terminated to the GND plane eliminating the need for an additional return trace back to the device.

A dual-mode control interface allows the user to configure the LM3555 with a general-purpose interface using two enable pins for control or an I2C allowing a higher level of control. Both interfaces allow access to the indicator, assist light, and flash modes. A dedicated STROBE pin provides a direct interface to trigger the flash event, while an external TORCH pin provides an additional method for enabling the LEDs in a constant current mode.

The LM3555 can adaptively scale the maximum flash level delivered to the LEDs based upon the flash configuration, whether it be a single LED or two LEDs in series.

Eight protection features are available on the LM3555 ranging from overvoltage protection to broken inductor detection. The LM3555 has four selectable inductor current limits to help the user select an inductor that is appropriate for the design.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3555 Synchronous Boost Converter With 500-mA High-Side LED Driver and Dual-Mode Control Interface datasheet (Rev. G) PDF | HTML 18 Apr 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos