LM5155

ACTIVE

2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

alarmNotifications Order now

Product details

Vin (min) (V) 1.5 Vin (max) (V) 45 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, SEPIC Rating Catalog Vout (min) (V) 1.5 Vout (max) (V) 300 Features Adjustable current limit, Frequency synchronization, Nonsynchronous rectification, Power good, UVLO adjustable Iq (typ) (µA) 450 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Vin (min) (V) 1.5 Vin (max) (V) 45 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, SEPIC Rating Catalog Vout (min) (V) 1.5 Vout (max) (V) 300 Features Adjustable current limit, Frequency synchronization, Nonsynchronous rectification, Power good, UVLO adjustable Iq (typ) (µA) 450 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
WSON (DSS) 12 6 mm² 3 x 2
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Wide input operating range for battery applications
    • 3.5-V to 45-V operating range
    • 2.97-V to 16-V when BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 50 V
  • Minimized battery drain
    • Low shutdown current (I Q ≤ 2.6 µA)
    • Low operating current (I Q ≤ 480 µA)
  • Small solution size and low cost
    • Maximum switching frequency of 2.2 MHz
    • 12-Pin WSON package (3 mm × 2 mm)
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% Low current limit threshold
    • Strong 1.5-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Optional hiccup mode short-circuit protection (see the Device Comparison Table)
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5155x with the WEBENCH power designer
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Wide input operating range for battery applications
    • 3.5-V to 45-V operating range
    • 2.97-V to 16-V when BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 50 V
  • Minimized battery drain
    • Low shutdown current (I Q ≤ 2.6 µA)
    • Low operating current (I Q ≤ 480 µA)
  • Small solution size and low cost
    • Maximum switching frequency of 2.2 MHz
    • 12-Pin WSON package (3 mm × 2 mm)
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% Low current limit threshold
    • Strong 1.5-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Optional hiccup mode short-circuit protection (see the Device Comparison Table)
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5155x with the WEBENCH power designer

The LM5155x (LM5155 and LM51551) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.

The LM5155x can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.

The LM5155x (LM5155 and LM51551) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.

The LM5155x can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM51551 ACTIVE 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup This product provides additional hiccup protection mode.
Same functionality with different pin-out to the compared device
LM5156H ACTIVE 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum Higher operating input voltage up to 60 V with spread spectrum and HTSSOP package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet LM5155x 2.2-MHz Wide Input Nonsynchronous Boost, SEPIC, Flyback Controller datasheet (Rev. E) PDF | HTML 09 May 2023
Technical article SEPIC 절연 PDF | HTML 22 Mar 2024
Technical article 다이오드 강하 변화 보상 PDF | HTML 22 Mar 2024
Technical article 부스트 컨버터로 더 많은 부스트 얻기 PDF | HTML 22 Mar 2024
Technical article 補償二極體壓降變化 PDF | HTML 20 Mar 2024
Technical article 讓升壓轉換器發揮更大效用 PDF | HTML 20 Mar 2024
Technical article 隔離 SEPIC PDF | HTML 20 Mar 2024
Technical article Isolating a SEPIC PDF | HTML 26 Feb 2024
Technical article Compensating for diode drop variations PDF | HTML 21 Feb 2024
Technical article Get more boost from your boost converter PDF | HTML 21 Dec 2023
More literature LM5155x 2.2MHz 넓은 입력 비동기식 부스트, SEPIC, 플라이백 컨트롤러 (Rev. E) PDF | HTML 09 Oct 2023
Application note How to Implement the Soft Start in a Flyback PDF | HTML 10 Jul 2023
Application note LM5155를 사용하여 절연 플라이백을 설계하는 방법 (Rev. A) PDF | HTML 06 Feb 2023
Application note IEEE 802.3cg 10BASE-T1L Power over Data Lines Powered Device Design (Rev. A) PDF | HTML 02 Jun 2022
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021
Application note How to Design an Isolated Flyback Using LM5155 (Rev. A) PDF | HTML 05 Jan 2021
Functional safety information LM5155x FIT Rate and Failure Mode Distribution 04 Feb 2020
Application note How to Design a Boost Converter Using LM5155 17 Dec 2018
EVM User's guide LM5155EVM-BST User's Guide 11 Dec 2018
EVM User's guide LM5155EVM-FLY User's Guide 02 Aug 2018
EVM User's guide LM5155EVM-SEPIC User's Guide PDF | HTML 02 Aug 2018
Application brief Improve DC/DC Regulator EMI for Free with Optimized Power Stage Layout 13 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV5825PEVM-AMPS097 — 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, Piezo driver with smart I/V protection evaluation module

The DRV5825PEVM evaluation module (EVM) showcases the latest TI digital input Class-D closed-loop amplifier for Piezo application. The DRV5825P is a digital input Class-D audio amplifier with Smart Piezo Driver Algorithm. The EVM can be used as stand-alone platform with default I2C register (...)
User guide: PDF | HTML
Buy from a distributor
Evaluation board

LM5155EVM-BST — LM5155 Boost Controller Evaluation Module

The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.

This EVM is designed for ease of (...)

User guide: PDF
Buy from a distributor
Evaluation board

LM5155EVM-FLY — LM5155 Flyback Controller Evaluation Module

The LM5155EVM-FLY evaluation module showcases the features and performance of the LM5155 as a wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulated output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation module is (...)
User guide: PDF
Evaluation board

LM5155EVM-SEPIC — LM5155 SEPIC evaluation module

The LM5155EVM-SEPIC evaluation module showcases the features and performance of the LM5155 as wide input non-synchronous SEPIC controller. The standard configuration is designed to provide a regulated output of 12V at up to 2A from an input of 3V to 42V, switching at 2.2 MHz.
User guide: PDF | HTML
Buy from a distributor
Simulation model

LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. F)

SNVMBL2F.ZIP (204 KB) - PSpice Model
Simulation model

LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. H)

SNVMBL2H.ZIP (206 KB) - PSpice Model
Simulation model

LM5155-Q1 TINA-TI STARTUP REFERENCE DESIGN

SNVMBV8.TSC (1162 KB) - TINA-TI Reference Design
Simulation model

LM5155-Q1 TINA-TI TRANSIENT SPICE MODEL

SNVMBV7.ZIP (52 KB) - TINA-TI Spice Model
Simulation model

Unencrypted LM5155-Q1 PSpice Average Model (Rev. B)

SNVMBY3B.ZIP (81 KB) - PSpice Model
Calculation tool

SNVC224 LM5155/56 Boost Controller Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board
LM5155EVM-BST LM5155 Boost Controller Evaluation Module
Calculation tool

SNVC240 LM5155/56 Flyback Controller Quick Start Calculator

LM5155/56 Flyback Controller Quick Start Calculator
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup LM51561H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup LM51561H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board
LM5155EVM-FLY LM5155 Flyback Controller Evaluation Module LM5156HEVM-FLY LM5156H flyback controller evaluation module
Calculation tool

SNVR481 LM5155/56 SEPIC Controller Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board
LM5155EVM-SEPIC LM5155 SEPIC evaluation module
Reference designs

PMP40679 — 9.8~13.5-V input, 46-V 300-W output interleave boost reference design

This reference design is a 300-W power output interleaving combination of two boost converters using LM5155 controller. Each converter outputs continuous 150-W and 200-W peak. A LMC555 circuit generates 150k-Hz square wave signal and its anti-phase signal for synchronous clock for the two LM5155, (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40488 — 6-W dual-output SEPIC converter reference design

This reference design employs LM5155 Boost/Flyback/SEPIC controller to provide 6-W outputs with dual-output SEPIC topology. The input is 12-VDC, and outputs are ±60 V/50 mA. The switching frequency is set at 500k Hz. This design achieves 88.2% peak efficiency. The cross regulation of -60-V (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30805 — Tiny automotive SEPIC reference design

This tiny automotive SEPIC reference design contains a 6-W auxiliary power supply and is designed for a 12-V bias rail. The wide input accepts cranking down to 4.5 Vmin and surge up to 40 Vmax. Due to switching frequency of 2 MHz, the dual inductor is fairly small, resulting in excellent dynamic (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP22151 — 70-W flyback and 37-W boost power reference design

This reference design uses two LM5155 devices to make a flyback and boost power stage. The flyback creates an isolated 28 Vdc bus from a 24 +/-10% Vdc bus and the boost creates a 37 Vdc bus from the output of the flyback. The flyback can be loaded up to 70 W and the boost can be loaded up to 37-W. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40555 — 9- to 60-VDC input, 12-V and 2-A output flyback reference design

This reference design is a wide input, 12-V and 2-A output isolated flyback converter using LM5155. The switching frequency is 250 kHz and the peak efficiency of the system is 89.19% at 24-V input. The load regulation in the input range is within ±0.5%. Peak-to-peak ripple of the output is (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40569 — 36~57-Vdc input, 5-V/4-A output isolated flyback with synchronous rectification reference design

This reference design is a 36~57-Vdc input, 5-V/4-A output isolated flyback converter using LM5155 and UCC24612. The switching frequency is 250 kHz. With the synchronous rectification controller UCC24612 and a MOSFET at the secondary side, the system achieves 89.29% peak efficiency at 36-V input, (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050023 — Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design

This design showcases a low cost, Type-3, Class 6, 51W flyback converter for powered devices through Power over Ethernet. The TPS2373-3 PD controller provides detection and classification while also powering up the LM51551-Q1 PWM controller through its advanced startup feature. This design takes in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos