LM6172QML

ACTIVE

Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 2500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 2500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 16 62.9285 mm² 9.91 x 6.35

  • Available with Radiation Guarantee
  • High Dose Rate

    300 krad(Si)

    ELDRS Free

    100 krad(Si)

  • Easy to Use Voltage Feedback Topology
  • High Slew Rate  3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA / Amplifier
  • High Output Current 50mA / Amplifier
  • Specified for ±15V and ±5V operation

  • Available with Radiation Guarantee
  • High Dose Rate

    300 krad(Si)

    ELDRS Free

    100 krad(Si)

  • Easy to Use Voltage Feedback Topology
  • High Slew Rate  3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA / Amplifier
  • High Output Current 50mA / Amplifier
  • Specified for ±15V and ±5V operation

  • The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

    The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

    The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.


    The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

    The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

    The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet LM6172QML Dual High Speed, Low Pwr, Low Dist, VFeedback Amps datasheet (Rev. A) 05 Oct 2011
    * SMD LM6172QML SMD 5962-95604 21 Jun 2016
    * Radiation & reliability report LM6172AMGWRLQV ELDRS Characterization Report 14 May 2012
    E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Calculation tool

    ANALOG-ENGINEER-CALC — Analog engineer's calculator

    The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
    Calculation tool

    VOLT-DIVIDER-CALC — Voltage divider calculation tool

    The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Simulation tool

    TINA-TI — SPICE-based analog simulation program

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    User guide: PDF
    Package Pins CAD symbols, footprints & 3D models
    CDIP (NAB) 8 Ultra Librarian
    CFP (NAC) 16 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos