LMC6042-MIL

ACTIVE

Military-grade, dual, 15.5-V, 100-kHz operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.1 Slew rate (typ) (V/µs) 0.02 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 4 CMRR (typ) (dB) 75 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.1 Slew rate (typ) (V/µs) 0.02 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.01 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 4 CMRR (typ) (dB) 75 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87
  • Low Supply Current:  10 μA/Amp (typ)
  • Operates from 4.5V to 15V Single Supply
  • Ultra Low Input Current: 2 fA (typ)
  • Rail-to-Rail Output Swing
  • Input Common-Mode Range Includes Ground

All trademarks are the property of their respective owners.

  • Low Supply Current:  10 μA/Amp (typ)
  • Operates from 4.5V to 15V Single Supply
  • Ultra Low Input Current: 2 fA (typ)
  • Rail-to-Rail Output Swing
  • Input Common-Mode Range Includes Ground

All trademarks are the property of their respective owners.

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6042. Providing input currents of only 2 fA typical, the LMC6042 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.

The LMC6042 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.

Other applications for the LMC6042 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.

This device is built with TI's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6041 for a single, and the LMC6044 for a quad amplifier with these features.

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6042. Providing input currents of only 2 fA typical, the LMC6042 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.

The LMC6042 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.

Other applications for the LMC6042 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.

This device is built with TI's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6041 for a single, and the LMC6044 for a quad amplifier with these features.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6042 CMOS Dual Micropower Operational Amplifier datasheet (Rev. E) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​