LME49724

ACTIVE

50-MHz, high-fidelity, high-performance, fully-differential audio op amp

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA1633 ACTIVE Ultra-low-distortion 195-MHz fully-differential audio amplifier Wider-bandwidth (BW) (200 MHz), lower-noise (1.1 nV/rtHz) and lower-distortion (132 db) upgrade

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 50 Slew rate (typ) (V/µs) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 10 Vn at 1 kHz (typ) (nV√Hz) 2.1 Features Shutdown THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture Voltage FB CMRR (typ) (dB) 102 Input bias current (max) (pA) 200000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 50 Slew rate (typ) (V/µs) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 10 Vn at 1 kHz (typ) (nV√Hz) 2.1 Features Shutdown THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture Voltage FB CMRR (typ) (dB) 102 Input bias current (max) (pA) 200000
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Drives 600Ω Loads with Full Output Signal Swing
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 100dB (typ)
  • Available in SO PowerPad Package

All trademarks are the property of their respective owners.

  • Drives 600Ω Loads with Full Output Signal Swing
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 100dB (typ)
  • Available in SO PowerPad Package

All trademarks are the property of their respective owners.

The LME49724 is an ultra-low distortion, low noise, high slew rate fully-differential operational amplifier optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state of the art circuit design, the LME49724 fully-differential audio operational amplifier delivers superior audio signal amplification for outstanding audio performance. The LME49724 combines extremely low voltage noise density (2.1nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49724 has a high slew rate of ±18V/μs and an output current capability of ±80mA. Further, dynamic range is maximized by an output stage that drives 600Ω loads to 52VP-P while operating on a ±15V supply voltage.

The LME49724's outstanding CMRR (102dB), PSRR (125dB), and VOS (0.2mV) results in excellent operational amplifier DC performance.

The LME49724 has a wide supply range of ±2.5V to ±18V. Over this supply range the LME49724’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49724 is unity gain stable. This Fully-Differential Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with capacitive values as high as 100pF.

The LME49724 is an ultra-low distortion, low noise, high slew rate fully-differential operational amplifier optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state of the art circuit design, the LME49724 fully-differential audio operational amplifier delivers superior audio signal amplification for outstanding audio performance. The LME49724 combines extremely low voltage noise density (2.1nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49724 has a high slew rate of ±18V/μs and an output current capability of ±80mA. Further, dynamic range is maximized by an output stage that drives 600Ω loads to 52VP-P while operating on a ±15V supply voltage.

The LME49724's outstanding CMRR (102dB), PSRR (125dB), and VOS (0.2mV) results in excellent operational amplifier DC performance.

The LME49724 has a wide supply range of ±2.5V to ±18V. Over this supply range the LME49724’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49724 is unity gain stable. This Fully-Differential Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with capacitive values as high as 100pF.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Performance, High Fidelity, Fully-Differential Audio Operational Amplifier datasheet (Rev. A) 04 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​