The LMH2191 is a dual-channel clock tree driver that supplies a digital system clock to
peripherals in mobile handsets or other applications. It provides a solution to clocking issues
such as limited drive capability for fanout or longer traces. It also provides protection of the
master clock from varying loads and frequency pulling effects, isolation from noisy modules, and
crosstalk isolation. It has very low phase noise which enables it to drive sensitive modules such
as Wireless LAN and Bluetooth.
The LMH2191 can be clocked up to 52 MHz and has an independent clock request pin for
each clock output which allows the peripheral to control the clock. It features an integrated LDO
which provides an ultra low-noise voltage supply with 10 mA external load current which can be used
to supply the TCXO or other clock source. The LMH2191 dual clock distributor is offered in a tiny
1.61 mm x 1.063 mm 8-bump DSBGA package. Its small size and low supply current make it ideal for
portable applications.
The LMH2191 is a dual-channel clock tree driver that supplies a digital system clock to
peripherals in mobile handsets or other applications. It provides a solution to clocking issues
such as limited drive capability for fanout or longer traces. It also provides protection of the
master clock from varying loads and frequency pulling effects, isolation from noisy modules, and
crosstalk isolation. It has very low phase noise which enables it to drive sensitive modules such
as Wireless LAN and Bluetooth.
The LMH2191 can be clocked up to 52 MHz and has an independent clock request pin for
each clock output which allows the peripheral to control the clock. It features an integrated LDO
which provides an ultra low-noise voltage supply with 10 mA external load current which can be used
to supply the TCXO or other clock source. The LMH2191 dual clock distributor is offered in a tiny
1.61 mm x 1.063 mm 8-bump DSBGA package. Its small size and low supply current make it ideal for
portable applications.