10-pin (NGZ) package image

LMS4684LD/NOPB ACTIVE

0.5-Ω on-state resistance, 5-V, 2:1 (SPDT), 2-channel analog switch with 1.8-V input logic

ACTIVE Custom reel may be available

Pricing

Qty Price (USD)
1 99 $0.909
100 249 $0.699
250 999 $0.515
1,000 + 99,999,999 $0.368

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGZ) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMS4684

  • NC Switch RON 0.5Ω max @ 2.7V
  • NO Switch RON 0.8Ω max @ 2.7V
  • 5 nA (typ) Supply Current TA = 25°C
  • 1.8 to 5.5V Single Supply Operation
  • 12-Bump DSBGA Package
  • WSON-10 Package, 3x4mm

All trademarks are the property of their respective owners.

Description for the LMS4684

The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.

The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.

Pricing

Qty Price (USD)
1 99 $0.909
100 249 $0.699
250 999 $0.515
1,000 + 99,999,999 $0.368

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more