4-pin (YFQ) package image

LMT70YFQT OBSOLETE

0.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin

OBSOLETE custom-reels CUSTOM Custom reel may be available
LMT70YFQT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LMT70YFQR ACTIVE 0.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT70YFQR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMT70 information

Packaging information

Package | Pins DSBGA (YFQ) | 4
Operating temperature range (°C) -55 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the LMT70

  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

All trademarks are the property of their respective owners.

Description for the LMT70

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT70YFQR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more