Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the LP324-N
- Low Supply Current: 85μA (typ)
- Low Offset Voltage: 2mV (typ)
- Low Input Bias Current: 2nA (typ)
- Input Vommon Mode to GND
- Interfaces to CMOS Logic
- Wide Supply Range: 3V < V+ < 32V
- Small Outline Package Available
- Pin-for-pin Compatible with LM324
All trademarks are the property of their respective owners.
Description for the LP324-N
The LP324-N series consists of four independent, high gain internally compensated micropower operational amplifiers. These amplifiers are specially suited for operation in battery systems while maintaining good input specifications, and extremely low supply current drain. In addition, the LP324-N has an input common mode range, and output source range which includes ground, making it ideal in single supply applications.
These amplifiers are ideal in applications which include portable instrumentation, battery backup equipment, and other circuits which require good DC performance and low supply current.