Home Power management LED drivers RGB LED drivers

LP5524

ACTIVE

4 channel LED driver with dual PWM brightness control

Product details

Number of channels 4 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.1 Features GPIO interface Iq (typ) (mA) 0.17 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.1 Features GPIO interface Iq (typ) (mA) 0.17 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • Wide Input Voltage Range: 2.7 V to 5.5 V
  • High-Side LED Driver
  • Drives Four LEDs With up to 25 mA per LED
  • 0.4% Typical Current Matching
  • PWM Brightness Control
  • Overcurrent Protection
  • Fast Transient Response
  • Optional External ISET Resistor
  • Ultra-Small Solution Size:
    • No External Components
    • 9-Pin DSBGA Package with 0.4-mm pitch:
      • 1.24 mm × 1.24 mm × 0.6 mm (L × W × H, maximum)
  • Wide Input Voltage Range: 2.7 V to 5.5 V
  • High-Side LED Driver
  • Drives Four LEDs With up to 25 mA per LED
  • 0.4% Typical Current Matching
  • PWM Brightness Control
  • Overcurrent Protection
  • Fast Transient Response
  • Optional External ISET Resistor
  • Ultra-Small Solution Size:
    • No External Components
    • 9-Pin DSBGA Package with 0.4-mm pitch:
      • 1.24 mm × 1.24 mm × 0.6 mm (L × W × H, maximum)

The LP5524 device is a highly integrated dual-zone LED driver that can drive up to four LEDs in parallel with a total output current of 100 mA. Regulated high-side internal current sources deliver excellent current and brightness matching in all LEDs.

The LP5524 provides overcurrent protection and pulse-width modulation (PWM) control of four indicator LEDs without the need for external components.

LED driver current sources are split into two independently controlled banks for driving secondary displays, keypad and indicator LEDs. Brightness control is achieved by applying PWM signals to each enable pin. Default LED current is factory-programmable and an optional external resistor can be used to set LED current to user programmable values.

The LP5524 is available in a tiny, 9-pin, thin DSBGA package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5524 device is a highly integrated dual-zone LED driver that can drive up to four LEDs in parallel with a total output current of 100 mA. Regulated high-side internal current sources deliver excellent current and brightness matching in all LEDs.

The LP5524 provides overcurrent protection and pulse-width modulation (PWM) control of four indicator LEDs without the need for external components.

LED driver current sources are split into two independently controlled banks for driving secondary displays, keypad and indicator LEDs. Brightness control is achieved by applying PWM signals to each enable pin. Default LED current is factory-programmable and an optional external resistor can be used to set LED current to user programmable values.

The LP5524 is available in a tiny, 9-pin, thin DSBGA package.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LP5524 Four-Channel LED Driver With Dual-PWM Brightness Control datasheet (Rev. C) PDF | HTML 04 Nov 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5524TM-5EV — Evaluation Board for the LP5524

LP5524 Evaluation Kit enables designers an easy way to evaluate the performance of the device. The evaluation board has jumpers for each enable pin for easy on/off type control. These inputs can also be fed with external PWM source. Jumpers on LED outputs allow easy LED current measuring. ISET pin (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos