LT1009

ACTIVE

2.5-V integrated reference circuit

alarmNotifications Order now

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 400 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 25 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 10
VO (V) 2.5 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 400 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 25 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 10
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Excellent Temperature Stability
  • Initial Tolerance: 0.2% Max
  • Dynamic Impedance: 0.6 Max
  • Wide Operating Current Range
  • Directly Interchangeable With LM136
  • Needs No Adjustment for Minimum Temperature Coefficient

  • Excellent Temperature Stability
  • Initial Tolerance: 0.2% Max
  • Dynamic Impedance: 0.6 Max
  • Wide Operating Current Range
  • Directly Interchangeable With LM136
  • Needs No Adjustment for Minimum Temperature Coefficient

The LT1009 reference circuit is a precision-trimmed 2.5-V shunt regulator featuring low dynamic impedance and a wide operating current range. The maximum initial tolerance is ±5 mV in the LP package and ±10 mV in the D and PW packages. The reference tolerance is achieved by on-chip trimming, which minimizes the initial voltage tolerance and the temperature coefficient, VZ.

Although the LT1009 needs no adjustments, a third terminal (ADJ) allows the reference voltage to be adjusted ±5% to eliminate system errors. In many applications, the LT1009 can be used as a terminal-for-terminal replacement for the LM136-2.5, which eliminates the external trim network.

The LT1009 uses include 5-V system references, 8-bit analog-to-digital converter (ADC) and digital-to-analog converter (DAC) references, and power-supply monitors. The device also can be used in applications such as digital voltmeters and current-loop measurement and control systems.

The LT1009C is characterized for operation from 0°C to 70°C. The LT1009I is characterized for operation from –40°C to 85°C.

The LT1009 reference circuit is a precision-trimmed 2.5-V shunt regulator featuring low dynamic impedance and a wide operating current range. The maximum initial tolerance is ±5 mV in the LP package and ±10 mV in the D and PW packages. The reference tolerance is achieved by on-chip trimming, which minimizes the initial voltage tolerance and the temperature coefficient, VZ.

Although the LT1009 needs no adjustments, a third terminal (ADJ) allows the reference voltage to be adjusted ±5% to eliminate system errors. In many applications, the LT1009 can be used as a terminal-for-terminal replacement for the LM136-2.5, which eliminates the external trim network.

The LT1009 uses include 5-V system references, 8-bit analog-to-digital converter (ADC) and digital-to-analog converter (DAC) references, and power-supply monitors. The device also can be used in applications such as digital voltmeters and current-loop measurement and control systems.

The LT1009C is characterized for operation from 0°C to 70°C. The LT1009I is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ATL431LI ACTIVE Low-IQ programmable shunt regulator offered in an ultra-small DQN package Lower minimum cathode current (65 µA)
LM4030 ACTIVE Ultra-high-precision shunt voltage reference Enhanced accuracy (0.05%) with lower temperature drift (10 ppm/°C)
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference for cost optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2.5-V Integrated Reference Circuit datasheet (Rev. N) 11 May 2009
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos