Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 75 | TUBE |
Features for the LT1009
- Excellent Temperature Stability
- Initial Tolerance: 0.2% Max
- Dynamic Impedance: 0.6
Max
- Wide Operating Current Range
- Directly Interchangeable With LM136
- Needs No Adjustment for Minimum Temperature Coefficient
Description for the LT1009
The LT1009 reference circuit is a precision-trimmed 2.5-V shunt regulator featuring
low dynamic impedance and a wide operating current range. The maximum initial tolerance is ±5 mV in the LP package and ±10 mV in the D and PW packages. The reference tolerance is achieved by on-chip trimming, which minimizes the initial
voltage tolerance and the temperature coefficient, VZ.
Although the LT1009 needs no adjustments, a third terminal (ADJ) allows the reference voltage to be adjusted ±5% to eliminate system errors. In many applications, the LT1009 can be used as a terminal-for-terminal replacement for the LM136-2.5, which eliminates the external trim network.
The LT1009 uses include 5-V system references, 8-bit analog-to-digital converter (ADC) and digital-to-analog converter (DAC) references, and power-supply monitors. The device also can be used in applications such as digital voltmeters and current-loop measurement and control systems.
The LT1009C is characterized for operation from 0°C to 70°C. The LT1009I is characterized for operation from 40°C to 85°C.