38-pin (DA) package image

MSP430F5132IDA ACTIVE

25 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Same as: MSP430F5132IDA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F5132IDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DA) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the MSP430F5132

  • Low Supply-Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM): 180 µA/MHz
    • Standby Mode (LPM3 WDT Mode, 3 V): 1.1 µA
    • Off Mode (LPM4 RAM Retention, 3 V): 0.9 µA
    • Shutdown Mode (LPM4.5, 3 V): 0.25 µA
  • Wake up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture, Extended Memory, 40-ns Instruction Cycle Time
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 25 MHz (XT1)
  • Hardware Multiplier Supports 32-Bit Operations
  • 3-Channel DMA
  • Up to Twelve 5-V-Tolerant Digital Push/Pull I/Os With up to 20-mA Drive Strength(1)
  • 16-Bit Timer TD0 With Three Capture/Compare Registers and Support of High-Resolution Mode
  • 16-Bit Timer TD1 With Three Capture/Compare Registers and Support of High-Resolution Mode
  • 16-Bit Timer TA0 With Three Capture/Compare Registers
  • Universal Serial Communication Interfaces (USCIs) (1)
    • USCI_A0 Supports:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 Supports:
      • I2C
      • Synchronous SPI
  • 10-Bit 200-ksps Analog-to-Digital Converter (ADC)
    • Internal Reference
    • Sample-and-Hold
    • Autoscan Feature
    • Up to 8 External Channels and 2 Internal Channels, Including Temperature Sensor(1)
  • Up to 16-Channel On-Chip Comparator Including an Ultra-Low-Power Mode(1)
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Device Comparison Summarizes the Available Family Members
  • Available in 40-Pin QFN (RSB), 38-Pin TSSOP (DA), and 40-Pin Die-Sized BGA (YFF) Packages

(1)Full functionality in the 40-pin QFN package options. For the available features of other packages, see Signal Descriptions.

Description for the MSP430F5132

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.

The MSP430F51x2 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, a high-performance 10-bit ADC, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.

The MSP430F51x1 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.

Typical applications for these devices include analog and digital sensor systems, LED lighting, digital power supplies, motor controls, remote controls, thermostats, digital timers, and hand-held meters.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F5132IDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more