212-pin (ZAD) package image

MSP432E411YTZAD ACTIVE

SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<

Same as: MSP432E411YTZAD.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP432E411YTZADR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins NFBGA (ZAD) | 212
Operating temperature range (°C) -40 to 105
Package qty | Carrier 184 | JEDEC TRAY (10+1)

Features for the MSP432E411Y

  • Core
    • 120-MHz Arm® Cortex®-M4F Processor Core With Floating-Point Unit (FPU)
  • Connectivity
    • Ethernet MAC: 10/100 Ethernet MAC With Media Independent Interface (MII) and Reduced MII (RMII)
    • Ethernet PHY: PHY With IEEE 1588 PTP Hardware Support
    • Universal Serial Bus (USB): USB 2.0 OTG, Host, or Device With ULPI Interface Option and Link Power Management (LPM)
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs), Each With Independently Clocked Transmitter and Receiver
    • Four Quad Synchronous Serial Interface (QSSI): With Bi-, Quad-, and Advanced-SSI Support
    • Ten Inter-Integrated Circuit (I2C) Modules With High-Speed Mode Support
    • Two CAN 2.0 A and B Controllers: Multicast Shared Serial-Bus Standard
    • One 1-Wire Module With a Bidirectional Serial Communication Protocol Provides Both Power and Data Over a Single Wire
  • Memories
    • 1024KB of Flash Memory With 4-Bank Configuration Supports an Independent Code Protection for Each Bank
    • 256KB of SRAM With Single-Cycle Access, Provides Nearly 2-GB/s Memory Bandwidth at 120-MHz Clock Frequency
    • 6KB of EEPROM: 500-kwrite per 2 Page Block, Leveling, Lock Protection
    • Internal ROM: Loaded With SimpleLink™ SDK Software
      • Peripheral Driver Library
      • Bootloader
    • External Peripheral Interface (EPI): 8-, 16-, or 32-Bit Dedicated Parallel Interface to Access External Devices and Memory (SDRAM, Flash, or SRAM)
  • Security
    • Advanced Encryption Standard (AES): Hardware Accelerated Data Encryption and Decryption Based on 128-, 192-, and 256-Bit Keys
    • Data Encryption Standard (DES): Hardware Accelerated Data Encryption and Decryption Supported by Block Cipher Implementation With 168-Bit Effective Key Length
    • Secure Hash Algorithm/Message Digest Algorithm (SHA/MD5): Advanced Hash Engine That Supports SHA-1, SHA-2, and MD5 Hash Computation
    • Cyclical Redundancy Check (CRC) Hardware
    • Tamper: Support for Four Tamper Inputs and Configurable Tamper Event Response
  • Analog
    • Two 12-Bit SAR-Based ADC Modules, Each Supports Up to 2 Million Samples per Second (2 Msps)
    • Three Independent Analog Comparator Controllers
    • 16 Digital Comparators
  • System Management
    • JTAG and Serial Wire Debug (SWD): One JTAG Module With Integrated Arm SWD Provides a Means of Accessing and Controlling Design-for-Test Features Such as I/O Pin Observation and Control, Scan Testing, and Debugging.
  • Development Kits and Software (See Tools and Software)
    • SimpleLink™ MSP-EXP432E401Y LaunchPad™ Development Kit
    • SimpleLink MSP432E4 Software Development Kit (SDK)
  • Package Information
    • Package: 212-Ball NFBGA (ZAD)
    • Extended Operating Temperature (Ambient) Range: –40°C to 105°C

Description for the MSP432E411Y

The SimpleLink MSP432E411Y Arm® Cortex®-M4F microcontrollers provide top performance and advanced integration. The product family is positioned for cost-effective applications requiring significant control processing and connectivity capabilities.

The MSP432E411Y microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human-machine interface (HMI) to networked system management controllers.

In addition, the MSP432E411Y microcontrollers offer the advantages of widely available development tools, system-on-chip (SoC) infrastructure, and a large user community for Arm-based microcontrollers. Additionally, these microcontrollers use the Arm Thumb®-compatible Thumb-2® instruction set to reduce memory requirements and, thereby, cost. When using the SimpleLink MSP432™ SDK, the MSP432E411Y microcontroller is code compatible with all members of the extensive SimpleLink family, providing flexibility to fit precise needs.

The MSP432E411Y device is part of the SimpleLink microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee, Thread, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP432E411YTZADR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more