A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5112 ACTIVE Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver 13-dB higher performance with integrated headphone amplifier, SW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 93 Sampling rate (max) (kHz) 50 Control interface I2C, SPI Resolution (Bits) 16 Architecture Delta-Sigma Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 93 Sampling rate (max) (kHz) 50 Control interface I2C, SPI Resolution (Bits) 16 Architecture Delta-Sigma Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGP) 20 16 mm² 4 x 4
  • Analog Front End:
    • Stereo Single-Ended Input
    • Microphone Amplifier (12 dB, 20 dB)
  • Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 6.4 mW in Playback, 1.8 V/2.4 V, 44.1 kHz
    • 3.3 µW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Operation From a Single Clock Input Without PLL
  • System Clock:
    • Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C™) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Attenuation: 0 dB to -62 dB
    • Digital Gain of DAC: 0, 6, 12, 18 dB
    • Power Up/Down Control for Each Module
    • 6-dB to -70-dB Gain for Analog Outputs
    • 0/12/20 dB for Microphone Input
    • 0-dB to -21-dB Gain for Analog Mixing
    • Three-Band Tone Control and 3D Sound
    • Analog Mixing Control
  • Pop-Noise Reduction Circuit
  • Short Protection Circuit
  • Package: 4-mm × 4-mm QFN Package
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Digital Still Camera
    • PMP/DMB/PND

I2C is a trademark of Philips Electronics.

  • Analog Front End:
    • Stereo Single-Ended Input
    • Microphone Amplifier (12 dB, 20 dB)
  • Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 6.4 mW in Playback, 1.8 V/2.4 V, 44.1 kHz
    • 3.3 µW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Operation From a Single Clock Input Without PLL
  • System Clock:
    • Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C™) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Attenuation: 0 dB to -62 dB
    • Digital Gain of DAC: 0, 6, 12, 18 dB
    • Power Up/Down Control for Each Module
    • 6-dB to -70-dB Gain for Analog Outputs
    • 0/12/20 dB for Microphone Input
    • 0-dB to -21-dB Gain for Analog Mixing
    • Three-Band Tone Control and 3D Sound
    • Analog Mixing Control
  • Pop-Noise Reduction Circuit
  • Short Protection Circuit
  • Package: 4-mm × 4-mm QFN Package
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Digital Still Camera
    • PMP/DMB/PND

I2C is a trademark of Philips Electronics.

The PCM1774 is a low-power stereo DAC designed for portable digital audio applications. The device integrates headphone amplifier, line amplifier, line input, boost amplifier, programmable gain control, analog mixing, and sound effects. It is available in a small-footprint, 4-mm × 4-mm QFN package. The PCM1774 supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

The PCM1774 is a low-power stereo DAC designed for portable digital audio applications. The device integrates headphone amplifier, line amplifier, line input, boost amplifier, programmable gain control, analog mixing, and sound effects. It is available in a small-footprint, 4-mm × 4-mm QFN package. The PCM1774 supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Bit Low Power Stereo Audio DAC w/Analog Mixing Headphone Outputs datasheet 30 Jul 2007
EVM User's guide DEM-DAI1774 EVM User's Guide 15 Feb 2008
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC238 PCM1774EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
PCM1774 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)
Simulation model

PCM1774 IBIS Model

SLAM131.ZIP (31 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos