Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface SPI Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface SPI Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    – Oversampling Frequency: ×64
    – Pass-Band Ripple: ±0.05 dB
    – Stop-Band Attenuation: –65 dB
    – On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • High Performance:
    – THD+N: –93 dB (Typical)
    – SNR: 99 dB (Typical)
    – Dynamic Range: 99 dB (Typical)
  • PCM Audio Interface With SPI Control:
    – Master/Slave Mode Selectable
    – Data Formats: 24-Bit Left-Justified, 24-Bit I2S
  • Multiple Functions with SPI Control:
    – Power Down
    – Mute with Fade-Out and Fade-In
    – Polarity Control
  • Analog Antialias LPF Included
  • Sampling Rate: 16–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    – 5-V for Analog
    – 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • APPLICATIONS
    • DVD Recorder
    • Digital TV
    • AV Amplifier/Receiver
    • MD Player
    • CD Recorder
    • Multitrack Receiver
    • Electric Musical Instrument

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    – Oversampling Frequency: ×64
    – Pass-Band Ripple: ±0.05 dB
    – Stop-Band Attenuation: –65 dB
    – On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • High Performance:
    – THD+N: –93 dB (Typical)
    – SNR: 99 dB (Typical)
    – Dynamic Range: 99 dB (Typical)
  • PCM Audio Interface With SPI Control:
    – Master/Slave Mode Selectable
    – Data Formats: 24-Bit Left-Justified, 24-Bit I2S
  • Multiple Functions with SPI Control:
    – Power Down
    – Mute with Fade-Out and Fade-In
    – Polarity Control
  • Analog Antialias LPF Included
  • Sampling Rate: 16–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    – 5-V for Analog
    – 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • APPLICATIONS
    • DVD Recorder
    • Digital TV
    • AV Amplifier/Receiver
    • MD Player
    • CD Recorder
    • Multitrack Receiver
    • Electric Musical Instrument

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

The PCM1807 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1807 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1807 supports master and slave mode and two data formats in serial audio interface.

The PCM1807 has many functions which are con- trolled through SPI serial-control port: power down, fade-in and fade-out, polarity control, etc.

The PCM1807 is suitable for wide variety of cost-sensitive consumer applications where good per- formance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1807 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.

The PCM1807 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1807 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1807 supports master and slave mode and two data formats in serial audio interface.

The PCM1807 has many functions which are con- trolled through SPI serial-control port: power down, fade-in and fade-out, polarity control, etc.

The PCM1807 is suitable for wide variety of cost-sensitive consumer applications where good per- formance and operation with a 5-V analog supply and 3.3-V digital supply is required. The PCM1807 is fabricated using a highly advanced CMOS process and is available in a small, 14-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PCM1802 ACTIVE 105dB SNR Stereo ADC With Single-Ended Inputs Uses H/W control interface, higher SNR
PCM1803A ACTIVE 103-dB SNR stereo analog-to-digital converter (ADC) with single-ended inputs Uses H/W control interface, lower power consumption, higher SNR
PCM1808 ACTIVE 24-bit, 99-dB SNR, 96-kHz stereo ADC with single-ended inputs Uses H/W control interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Single Ended Analog Input 24-Bit 96 kHz Stereo A/D Converter datasheet 08 Sep 2005
EVM User's guide PCM1807EVM 14 Dec 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC243 PCM1807EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM1807 101dB SNR Stereo ADC With Single-Ended Inputs
Simulation model

PCM1807 IBIS Model

SLEM004.ZIP (29 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos