A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320ADC3120 ACTIVE Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR Improved SNR

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, R Control interface I2C, SPI Sampling rate (max) (kHz) 50 ADC SNR (typ) (dB) 90 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, R Control interface I2C, SPI Sampling rate (max) (kHz) 50 ADC SNR (typ) (dB) 90 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
VQFN (RHF) 24 20 mm² 5 x 4
  • Analog Front End:
    • Stereo Single End Input With MUX
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier and Bias
  • Analog Performances Dynamic Range: 90 dB
  • Power-Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
  • Low Power Dissipation:
    • 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
    • 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
    • 3.3 µW in All Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Auto Level Control for Recording
  • Operation by Single Clock Input Without PLL
  • System Clock: Common Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Soft Mute
    • Power Up/Down Control for Each Module
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/12/20-dB Boost for Microphone Input
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
  • Pop Noise Reduction Circuit
  • Package:
    • 24-QFN (4 mm × 5 mm)
    • 24-DSBGA (2.49 mm × 3.49 mm)
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Movie Digital Still Camera
    • PMP/DMB, Voice Recorder

  • Analog Front End:
    • Stereo Single End Input With MUX
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier and Bias
  • Analog Performances Dynamic Range: 90 dB
  • Power-Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
  • Low Power Dissipation:
    • 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
    • 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
    • 3.3 µW in All Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Auto Level Control for Recording
  • Operation by Single Clock Input Without PLL
  • System Clock: Common Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Soft Mute
    • Power Up/Down Control for Each Module
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/12/20-dB Boost for Microphone Input
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
  • Pop Noise Reduction Circuit
  • Package:
    • 24-QFN (4 mm × 5 mm)
    • 24-DSBGA (2.49 mm × 3.49 mm)
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Movie Digital Still Camera
    • PMP/DMB, Voice Recorder

The PCM1870 is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in 24-QFN (4-mm × 5-mm) and 24-DSBGA (2.49-mm × 3.49-mm) packages to save footprint. The PCM1870 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

The PCM1870 is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in 24-QFN (4-mm × 5-mm) and 24-DSBGA (2.49-mm × 3.49-mm) packages to save footprint. The PCM1870 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320ADC3001 ACTIVE 92dB SNR Low-Power Stereo ADC (ADC3001) With PLL, higher SNR, and more advanced filtering capabilities
TLV320ADC3101 ACTIVE 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP With additional inputs, support for digital microphone, PLL, higher SNR and more advanced filtering capabilities

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 16 Bits Low Power Stereo Audio ADC w/Microphone Bias & Microphone Amplifier datasheet (Rev. A) 07 Sep 2007
EVM User's guide DEM-DAI1870 EVM User's Guide 15 Feb 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC240 PCM1870EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM1870 90dB SNR Low-Power Stereo Audio ADC With Microphone Bias, ALC, Sound Effect, Notch Filter
Simulation model

PCM1870 IBIS Model

SLAM147.ZIP (51 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos