Product details

Number of ADC channels 2 Number of DAC channels 2 Analog inputs 2 Sampling rate (max) (kHz) 48 Control interface HID Features USB interface Analog outputs 2 Rating Catalog Operating temperature range (°C) 0 to 70
Number of ADC channels 2 Number of DAC channels 2 Analog inputs 2 Sampling rate (max) (kHz) 48 Control interface HID Features USB interface Analog outputs 2 Rating Catalog Operating temperature range (°C) 0 to 70
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • PCM2901: Without S/PDIF
  • PCM2903: With S/PDIF
  • On-Chip USB Interface
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors(1)
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Self-Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rates
    • DAC: 32, 44.1, 48 kHz
    • ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply: 3.3 V Typical
  • Stereo ADC
    • Analog Performance at VCCC = VCCP1 = VCCP2 = VCCX = VDD = 3.3 V
      • THD+N = 0.01%
      • SNR = 89 dB
      • Dynamic Range = 89 dB
    • Decimation Digital Filter
      • Pass-Band Ripple = ±0.05 dB
      • Stop-Band Attenuation = –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital LCF Included
  • Stereo DAC
    • Analog Performance at VCCC = VCCP1 = VCCP2 = VCCX = VDD = 3.3 V
      • THD+N = 0.005%
      • SNR = 96 dB
      • Dynamic Range = 93 dB
    • Oversampling Digital Filter
      • Pass-Band Ripple = ±0.1 dB
      • Stop-Band Attenuation = –43 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multifunctions
    • Human Interface Device (HID) Volume ± Control and Mute Control
    • Suspend Flag
  • Package: 28-Pin SSOP
  • APPLICATIONS
    • USB Audio Speaker
    • USB Headset
    • USB Monitor
    • USB Audio Interface Box

(1) The descriptor can be modified by changing a mask.
SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • PCM2901: Without S/PDIF
  • PCM2903: With S/PDIF
  • On-Chip USB Interface
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors(1)
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Self-Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rates
    • DAC: 32, 44.1, 48 kHz
    • ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply: 3.3 V Typical
  • Stereo ADC
    • Analog Performance at VCCC = VCCP1 = VCCP2 = VCCX = VDD = 3.3 V
      • THD+N = 0.01%
      • SNR = 89 dB
      • Dynamic Range = 89 dB
    • Decimation Digital Filter
      • Pass-Band Ripple = ±0.05 dB
      • Stop-Band Attenuation = –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital LCF Included
  • Stereo DAC
    • Analog Performance at VCCC = VCCP1 = VCCP2 = VCCX = VDD = 3.3 V
      • THD+N = 0.005%
      • SNR = 96 dB
      • Dynamic Range = 93 dB
    • Oversampling Digital Filter
      • Pass-Band Ripple = ±0.1 dB
      • Stop-Band Attenuation = –43 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multifunctions
    • Human Interface Device (HID) Volume ± Control and Mute Control
    • Suspend Flag
  • Package: 28-Pin SSOP
  • APPLICATIONS
    • USB Audio Speaker
    • USB Headset
    • USB Monitor
    • USB Audio Interface Box

(1) The descriptor can be modified by changing a mask.
SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM2901/2903 is TI’s single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (only PCM2903). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2901/2903 employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

The PCM2901/2903 is TI’s single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (only PCM2903). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2901/2903 employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Stereo Audio CODEC w/USB Interface, Single-Ended Analog Input/Output & S/PDIF datasheet (Rev. C) 19 Nov 2007
* Errata PCM290x Errata (Rev. A) 30 May 2008
* Errata Updated Operating Environments for PCM270x, PCM290x Applications 19 Oct 2007
Application note Key Differences Between the PCM290x and PCM290xC 14 Sep 2011
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
More literature PCM2903B Read-Me First Letter: PCM2903B and PCM2903 Difference 24 Jan 2009
User guide USB Audio Filter Driver Installation 19 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

SLAC156 PCM290x USB Audio Filter Driver Installation Software

Supported products & hardware

Supported products & hardware

Products
Audio USB converters
PCM2900 Stereo USB1.1 CODEC with line-out (HID Interface) PCM2901 Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) PCM2902 Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) PCM2903 Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface) PCM2904 Stereo USB1.1 CODEC with line-out, Bus-powered (HID Interface + 500mA USB Current)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos