Product details

PGA/VGA PGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.03 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.00000002 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 42 Architecture CMOS Features EMI filtering Vos (offset voltage at 25°C) (typ) (mV) 0.0053 Input voltage noise (typ) (µV√Hz) 0.022 Slew rate (typ) (V/µs) 1 Iq per channel (typ) (mA) 3.15 Gain error (typ) (%) 0.03 Gain drift (max) (ppm/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.03 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.00000002 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 42 Architecture CMOS Features EMI filtering Vos (offset voltage at 25°C) (typ) (mV) 0.0053 Input voltage noise (typ) (µV√Hz) 0.022 Slew rate (typ) (V/µs) 1 Iq per channel (typ) (mA) 3.15 Gain error (typ) (%) 0.03 Gain drift (max) (ppm/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide Input Range: ±15.5 V at ±18 V Supply
  • Binary Gain Steps: 128 V/V to 1/8 V/V
  • Additional Scaling Factor: 1 V/V and 1 3/8 V/V
  • Low Offset Voltage: 5 µV at G = 128
  • Near-Zero Long-Term Drift of Offset Voltage
  • Near-Zero Gain Drift: 0.5 ppm/°C
  • Excellent Linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High Input Impedance
  • Very Low 1/f Noise
  • Differential Signal Output
  • Overload Detection
  • TSSOP-16 Package
  • Wide Input Range: ±15.5 V at ±18 V Supply
  • Binary Gain Steps: 128 V/V to 1/8 V/V
  • Additional Scaling Factor: 1 V/V and 1 3/8 V/V
  • Low Offset Voltage: 5 µV at G = 128
  • Near-Zero Long-Term Drift of Offset Voltage
  • Near-Zero Gain Drift: 0.5 ppm/°C
  • Excellent Linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High Input Impedance
  • Very Low 1/f Noise
  • Differential Signal Output
  • Overload Detection
  • TSSOP-16 Package

The PGA281 is a high-precision instrumentation amplifier with a digitally-controllable gain and signal-integrity test capability. This device uses proprietary autozeroing techniques to offer low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise.

The PGA281 is optimized to provide an excellent common-mode rejection of greater than 110 dB (G = 1) over a wide frequency range. Superior common-mode and supply rejection supports high-resolution, precise measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

The PGA281 offers multiple internal gain options from ⅛ V/V (attenuation) to 176 V/V, making this a universal, high-performance, analog front-end suitable for a wide variety of applications. The fully differential, rail-to-rail output is designed to easily interface a wide range of input signals to the low-voltage domain of high-resolution analog-to-digital converters (ADCs).

The PGA281 is available in a TSSOP-16 package and is specified over a temperature range of –40°C to +105°C.

The PGA281 is a high-precision instrumentation amplifier with a digitally-controllable gain and signal-integrity test capability. This device uses proprietary autozeroing techniques to offer low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise.

The PGA281 is optimized to provide an excellent common-mode rejection of greater than 110 dB (G = 1) over a wide frequency range. Superior common-mode and supply rejection supports high-resolution, precise measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

The PGA281 offers multiple internal gain options from ⅛ V/V (attenuation) to 176 V/V, making this a universal, high-performance, analog front-end suitable for a wide variety of applications. The fully differential, rail-to-rail output is designed to easily interface a wide range of input signals to the low-voltage domain of high-resolution analog-to-digital converters (ADCs).

The PGA281 is available in a TSSOP-16 package and is specified over a temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
PGA280 ACTIVE Zero Drift, HV Programmable Gain Amplifier Quad channel alternative
Similar functionality to the compared device
PGA855 ACTIVE Low-noise, wide-bandwidth, fully-differential-output programmable-gain instrumentation amplifier Higher bandwidth in smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Precision, Zero-Drift, High-Voltage, Programmable Gain Instrumentation Amplifier datasheet (Rev. A) 21 Jun 2013
Analog Design Journal Precision signal conditioning for safety-enabled AIMs in factory automation 30 Sep 2019
EVM User's guide PGA281EVM User's Guide 13 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA281EVM — Evaluation Module for Zero-Drift, High Voltage Programmable Gain Amplifier

The PGA281EVM provides basic functional evaluation of the PGA281, a high-precision instrumentation amplifier with pin-programmable gain, attenuation, and error detection.

User guide: PDF
Simulation model

PGA281 PSpice Model (Rev. B)

SBOM815B.ZIP (135 KB) - PSpice Model
Simulation model

PGA281 TINA-TI Reference Design

SBOM817.TSC (11220 KB) - TINA-TI Reference Design
Simulation model

PGA281 TINA-TI Spice Model

SBOM818.ZIP (15 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD135 — 10 µA to 100 mA, 0.05% error, high-side current sensing reference design

This precision verified design provides the theory, component selection, simulation, complete PCB schematic and layout, bill of materials, and measured performance of a split-supply, high-side four decade current sensing solution that can accurately detect load currents from 10uA-100mA. The (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos