Product details

Function Clock generator Number of outputs 4 Output frequency (max) (MHz) 36.684 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -25 to 85 Features Dual PLL Multi-Clock Rating Catalog
Function Clock generator Number of outputs 4 Output frequency (max) (MHz) 36.684 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -25 to 85 Features Dual PLL Multi-Clock Rating Catalog
SSOP (DBQ) 20 51.9 mm² 8.65 x 6
  • 27-MHz Master Clock Input
  • Generated Audio System Clock (PLL1707):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Generated Audio System Clock (PLL1708):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS, 384 fS , 256 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies (PLL1707):
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • Multiple Sampling Frequencies (PLL1708):
    • fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1707: Parallel Control
    PLL1708: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • HDD + DVD Recorders
    • DVD Recorders
    • HDD Recorders
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1707 and PLL1708 use the same die and they are electrically identical except for mode control.

  • 27-MHz Master Clock Input
  • Generated Audio System Clock (PLL1707):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Generated Audio System Clock (PLL1708):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS, 384 fS , 256 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies (PLL1707):
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • Multiple Sampling Frequencies (PLL1708):
    • fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1707: Parallel Control
    PLL1708: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • HDD + DVD Recorders
    • DVD Recorders
    • HDD Recorders
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1707 and PLL1708 use the same die and they are electrically identical except for mode control.

The PLL1707 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1707 and PLL1708 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1707 can be controlled by sampling frequency-control pins and those of the PLL1708 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1707 and PLL1708 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD recorders, HDD recorders, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

The PLL1707 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1707 and PLL1708 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1707 can be controlled by sampling frequency-control pins and those of the PLL1708 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1707 and PLL1708 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD recorders, HDD recorders, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3.3 V Dual PLL Multi-Clock Generator datasheet 02 Dec 2002
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos