8-pin (D) package image

SA5534DR ACTIVE

Single, 30-V, 10-MHz, low-noise audio op amp with -40°C to 85°C operation

ACTIVE custom-reels CUSTOM Custom reel may be available

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
RC4580IDR ACTIVE Dual, 32V, 12MHz, low noise (6.5nV/√Hz) operational amplifier Wider supply range (4V to 32V), higher GBW (12MHz), lower offset (3mV), lower power (3mA), lower bias current (100000pA)
OPA1677DR ACTIVE Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier Wider supply voltage (4.5V to 36V), higher GBW (16MHz), lower offset voltage (2mV), lower power (2mA), higher output current (50mA)

Pricing

Qty Price (USD)
1 + 99,999,999 $0.323

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SA5534D OBSOLETE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.407 1 99 $1.005 100 249 $0.773 250 999 $0.569 1,000 + 99,999,999 $0.407

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SA5534 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the SA5534

  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability

Description for the SA5534

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

Pricing

Qty Price (USD)
1 + 99,999,999 $0.323

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SA5534D OBSOLETE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.407 1 99 $1.005 100 249 $0.773 250 999 $0.569 1,000 + 99,999,999 $0.407

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more