176-pin (PGF) package image

SM320F2812PGFMEP ACTIVE

C2000™ Enhanced Product 32-bit MCU with 150 MHz, 256 KB Flash, EMIF

Same as: V62/05601-03ZE, SM320F2812PGFMEPG4, SM320F2812PGFMEP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins LQFP (PGF) | 176
Operating temperature range (°C) -55 to 125
Package qty | Carrier 40 | JEDEC TRAY (10+1)

Features for the SM320F2812-EP

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support(2)
  • High-Performance 32-Bit CPU (320C28x)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • 320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash
      (Four 8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Over 1M × 16 Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ (GHH), (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) (PGF) (2812)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
(2) IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port

Description for the SM320F2812-EP

The SM320F2810-EP, SM320F2811-EP, SM320F2812-EP, SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2810-EP, SM320F2811-EP, and SM320F2812-EP are abbreviated as F2810, F2811, and F2812, respectively. F281x denotes all three Flash devices. SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP are abbreviated as C2810, C2811, and C2812, respectively. C281x denotes all three ROM devices. 2810 denotes both F2810 and C2810 devices; 2811 denotes both F2811 and C2811 devices; and 2812 denotes both F2812 and C2812 devices.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more