Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN10501
- High Speed
- 100 MHz Bandwidth (-3 dB, G = 2)
- 900 V/µs Slew Rate
- Excellent
Video Performance
- 50 MHz Bandwidth (0.1 dB, G = 2)
- 0.007% Differential Gain
- 0.007° Differential Phase
- Rail-to-Rail
Output Swing
- VO = -4.5 / 4.5 (RL= 150 Ω)
- High Output Drive, IO = 100 mA (typ)
- Ultralow Distortion
- HD2 = -78 dBc (f = 5 MHz, RL = 150 Ω)
- HD3 = -85 dBc (f = 5 MHz, RL = 150 Ω)
- Wide
Range of Power Supplies
- VS = 3 V to 15 V
- APPLICATIONS
- Video Line Driver
- Imaging
- DVD / CD ROM
- Active Filtering
- General Purpose Signal Chain Conditioning
Description for the SN10501
The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.