SN54ALS33A

ACTIVE

Military 4-ch, 2-input, 4.5-V to 5.5-V bipolar NOR gates with open-collector outputs

Product details

Technology family ALS Number of channels 4 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -8 Output type Open-collector Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
Technology family ALS Number of channels 4 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -8 Output type Open-collector Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • Package Options Include Plastic
    Small-Outline (D) Packages, Ceramic Chip
    Carriers (FK), and Standard Plastic (N) and
    Ceramic (J) 300-mil DIPs

  • Package Options Include Plastic
    Small-Outline (D) Packages, Ceramic Chip
    Carriers (FK), and Standard Plastic (N) and
    Ceramic (J) 300-mil DIPs

These devices contain four independent 2-input positive-NOR buffers with open-collector outputs. Open-collector outputs require resistive pullup to perform correctly. They can deliver higher VOH levels and commonly are used in wired-AND applications. These devices perform the Boolean functions Y = AB or Y = A + B in positive logic.

The SN54ALS33A is characterized for operation over the full military temperature range of
–55°C to 125°C. The SN74ALS33A is characterized for operation from 0°C to 70°C.

These devices contain four independent 2-input positive-NOR buffers with open-collector outputs. Open-collector outputs require resistive pullup to perform correctly. They can deliver higher VOH levels and commonly are used in wired-AND applications. These devices perform the Boolean functions Y = AB or Y = A + B in positive logic.

The SN54ALS33A is characterized for operation over the full military temperature range of
–55°C to 125°C. The SN74ALS33A is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple 2-Input Positive-NOR Buffers With Open-Collector Outputs datasheet (Rev. C) 03 Feb 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​