SN54HC08-DIE

ACTIVE

Product details

Technology family HC IOL (max) (mA) 4 IOH (max) (mA) -4 Rating Space Operating temperature range (°C) 25 to 25
Technology family HC IOL (max) (mA) 4 IOH (max) (mA) -4 Rating Space Operating temperature range (°C) 25 to 25
DIESALE (TD) See data sheet
  • Wide Operating Voltage Range
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption
  • Typical tpd = 8 ns
  • Low Input Current

  • Wide Operating Voltage Range
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption
  • Typical tpd = 8 ns
  • Low Input Current

The SN54HC08-DIE device contains four independent 2-input AND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

The SN54HC08-DIE device contains four independent 2-input AND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW SN74LV4T08-EP ACTIVE Enhanced-product four-channel two-input AND gate with integrated level shifter Voltage range (1.65V to 5.5V), voltage translation capable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet Rad-Tolerant Space Grade Die, Quadruple 2-Input Positive-AND Gates, SN54HC08-DIE datasheet 05 Jun 2013
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIESALE (TD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos