SN55LVDS33-SP

ACTIVE

High-speed differential receiver

alarmNotifications Order now

SN55LVDS33-SP

ACTIVE

Product details

Function Receiver Protocols CML, LVDS, LVPECL, PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
Function Receiver Protocols CML, LVDS, LVPECL, PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 16 69.319 mm² 10.3 x 6.73
  • 400-Mbps Signaling Rate and 200-Mxfr/s Data Transfer Rate The signaling rate
    of a line is the number of voltage transitions that are made per second expressed
    in the units bps (bits per second).
  • Operates With a Single 3.3-V Supply
  • –4 V to 5 V Common-Mode Input Voltage Range
  • Differential Input Thresholds < ±50 mV With 50 mV of Hysteresis Over Entire
    Common-Mode Input Voltage Range
  • Complies With TIA/EIA-644 (LVDS)
  • Active Failsafe Assures a High-Level Output With No Input
  • Bus-Pin ESD Protection Exceeds 15-kV HBM
  • Input Remains High-Impedance On Power Down
  • TTL Inputs Are 5-V Tolerant
  • QML-V Qualified, SMD 5962-07248
  • Military Temperature Range (–55°C to 125°C)

  • 400-Mbps Signaling Rate and 200-Mxfr/s Data Transfer Rate The signaling rate
    of a line is the number of voltage transitions that are made per second expressed
    in the units bps (bits per second).
  • Operates With a Single 3.3-V Supply
  • –4 V to 5 V Common-Mode Input Voltage Range
  • Differential Input Thresholds < ±50 mV With 50 mV of Hysteresis Over Entire
    Common-Mode Input Voltage Range
  • Complies With TIA/EIA-644 (LVDS)
  • Active Failsafe Assures a High-Level Output With No Input
  • Bus-Pin ESD Protection Exceeds 15-kV HBM
  • Input Remains High-Impedance On Power Down
  • TTL Inputs Are 5-V Tolerant
  • QML-V Qualified, SMD 5962-07248
  • Military Temperature Range (–55°C to 125°C)

These LVDS data line receivers offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5-V PECL signal as well as an overall increased ground-noise tolerance. They are in industry standard footprints with integrated termination as an option.

Precise control of the differential input voltage thresholds allows for inclusion of 50 mV of input voltage hysteresis to improve noise rejection on slowly changing input signals. The input thresholds are still no more than +50 mV over the full input common-mode voltage range.

The receivers can withstand ±15-kV Human-Body Model (HBM) and ±600-V Machine Model (MM) electrostatic discharges to the receiver input pins with respect to ground without damage. This provides reliability in cabled and other connections where potentially damaging noise is always a threat.

The receivers also include a (patent pending) failsafe circuit that provides a high-level output within 600 ns after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or powered-down transmitters. The failsafe circuit prevents noise from being received as valid data under these fault conditions. This feature may also be used for wired-OR bus signaling. See The Active Failsafe Feature of the SN65LVDS32B application note.

The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS33 is characterized for operation from –55°C to 125°C.

These LVDS data line receivers offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5-V PECL signal as well as an overall increased ground-noise tolerance. They are in industry standard footprints with integrated termination as an option.

Precise control of the differential input voltage thresholds allows for inclusion of 50 mV of input voltage hysteresis to improve noise rejection on slowly changing input signals. The input thresholds are still no more than +50 mV over the full input common-mode voltage range.

The receivers can withstand ±15-kV Human-Body Model (HBM) and ±600-V Machine Model (MM) electrostatic discharges to the receiver input pins with respect to ground without damage. This provides reliability in cabled and other connections where potentially damaging noise is always a threat.

The receivers also include a (patent pending) failsafe circuit that provides a high-level output within 600 ns after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or powered-down transmitters. The failsafe circuit prevents noise from being received as valid data under these fault conditions. This feature may also be used for wired-OR bus signaling. See The Active Failsafe Feature of the SN65LVDS32B application note.

The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS33 is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet High-Speed Differential Receiver datasheet (Rev. C) 01 Mar 2012
* SMD SN55LVDS33-SP SMD 5962-07248 08 Jul 2016
* Radiation & reliability report SN55LVDS33-SP 50-krad and 100-krad TID Report 31 Mar 2015
* Radiation & reliability report SN55LVDS33-SP SEE Report 31 Mar 2015
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Space-Grade, 100-krad, Isolated Serial Peripheral Interface (SPI) LVDS Circuit PDF | HTML 29 Jun 2021
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN55LVDS33-SP IBIS MODEL

SLYM089.ZIP (6 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (W) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos