Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74AHC1G00
- Operating range: 2 V to 5.5 V
- Maximum tpd of 6.5 ns at 5 V
- Low power consumption: maximum ICC of 10 µA
- ±8-mA output drive at 5 V
- Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74AHC1G00
The SN74AHC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.