Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G32-Q1
-
AEC-Q100 qualified for automotive applications:
-
Device temperature grade 1: -40°C to +125°C
-
Device HBM ESD classification level 2
-
Device CDM ESD classification level C4B
-
- Qualified for automotive applications
- Operating range of 2V to 5.5V
- Maximum tpd of 6.5ns at 5V
- Low power consumption, 10µA maximum ICC
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mAper JESD 17
Description for the SN74AHC1G32-Q1
The SN74AHC1G32-Q1 is a single 2-input positive-OR gate. The device performs the Boolean functionY = A + B in positive logic.