Product details

Technology family ALS Function Digital Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) 0 to 70 Rating Catalog
Technology family ALS Function Digital Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • 3-State Version of the ´ALS151
  • 3-State Outputs Interface Directly With System Bus
  • Perform Parallel-to-Serial Conversion
  • Complementary Outputs Provide True and Inverted Data
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
  • 3-State Version of the ´ALS151
  • 3-State Outputs Interface Directly With System Bus
  • Perform Parallel-to-Serial Conversion
  • Complementary Outputs Provide True and Inverted Data
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

These data selectors/multiplexers contain full binary decoding to select one-of-eight data sources and feature controlled complementary 3-state outputs.

The 3-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (at the high-impedance state), the low impedance of the signal-enabled output drives the bus line to a high or low logic level. Both outputs are controlled by the output-enable (OE\) input. The outputs are disabled when is high.

The SN54ALS251 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS251 is characterized for operation from 0°C to 70°C.

 

 

D0, D1,...D7 = the level of the respective D input

These data selectors/multiplexers contain full binary decoding to select one-of-eight data sources and feature controlled complementary 3-state outputs.

The 3-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (at the high-impedance state), the low impedance of the signal-enabled output drives the bus line to a high or low logic level. Both outputs are controlled by the output-enable (OE\) input. The outputs are disabled when is high.

The SN54ALS251 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS251 is characterized for operation from 0°C to 70°C.

 

 

D0, D1,...D7 = the level of the respective D input

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74ACT151 ACTIVE 8-Input Multiplexer Higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1-of-8 Data Selectors/Multiplexers With 3-State Outputs datasheet (Rev. A) 01 Dec 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​