SN74HC139A

ACTIVE

Product details

Technology family HC Operating temperature range (°C) to Rating Catalog
Technology family HC Operating temperature range (°C) to Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8
Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74HC139 ACTIVE Dual 2-Line To 4-Line Decoders/Demultiplexers Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)
SN74HCS139 ACTIVE Dual 2-line to 4-line decoders/demultiplexers Schmitt-trigger inputs for increased noise immunity

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​