Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LV125A
- 2-V to 5.5-V VCC Operation
- Max tpd of 6 ns at 5 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
- Support Mixed-Mode Voltage Operation on All Ports
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 4000-V Human-Body Model
- 200-V Machine Model
- 2000-V Charged-Device Model
Description for the SN74LV125A
The SN74LV125A quadruple bus buffer gate is designed for 2-V to 5.5-V VCC operation.