Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74LV4040A
- 2V to 5.5V VCC operation
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) 2.3V at VCC = 3.3V, TA = 25°C
- Support mixed-mode voltage operation on all ports
- High on-off output-voltage ratio
- Low crosstalk between switches
- Individual switch controls
- Extremely low input current
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100mA per JESD 78, class II
Description for the SN74LV4040A
The ’LV4040A devices are 12-bit asynchronous binary counters with the outputs of all stages available externally.