6-pin (DCK) package image

SN74LVC1G3157DCKR ACTIVE

5-V, 2:1 (SPDT), 1-channel general-purpose analog switch

ACTIVE Custom reel may be available
Same as: SN74LVC1G3157DCKR.B, SN74LVC1G3157DCKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LVC1G3157

  • ESD protection exceeds JESD 22
    • 2000V Human Body Model (A114-A)
    • 1000V Charged-Device Model (C101)
  • 1.65V to 5.5V VCC operation
  • Qualified for 125°C operation
  • Specified break-before-make switching
  • Rail-to-rail signal handling
  • Operating frequency typically 340MHz at room temperature
  • High speed, typically 0.5ns (VCC = 3V, CL = 50pF)
  • Low ON-state resistance, typically approximately 6Ω (VCC = 4.5V)
  • Latch-up performance exceeds 100mA Per JESD 78, class II

Description for the SN74LVC1G3157

This single channel single-pole double-throw (SPDT) analog switch is designed for 1.65V to 5.5V VCC operation.

The SN74LVC1G3157 device handles both analog and digital signals. The SN74LVC1G3157 device allows signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more