16-pin (N) package image

SN75LBC174AN OBSOLETE

Quadruple RS-485 Differential Line Drivers

SN75LBC174AN is no longer in production
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN65LBC174AN ACTIVE Quadruple RS-485 Differential Line Drivers Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More SN75LBC174A information

Packaging information

Package | Pins PDIP (N) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the SN75LBC174A

  • Designed for TIA/EIA-485, TIA/EIA-422 and ISO 8482 applications
  • Signaling Rates (1)up to 30 Mbps
  • Propagation delay times < 11ns
  • Low standby power consumption 1.5mA max
  • Output ESD protection: 12kV
  • Driver positive- and negative-current limiting
  • Power-up and power-down glitch-free for line insertion applications
  • Thermal shutdown protection
  • Industry standard pin-out, compatible With SN75174, MC3487, DS96174, LTC487, and MAX3042

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description for the SN75LBC174A

The SN65LBC174A and SN75LBC174A are quadruple differential line drivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.

These devices are optimized for balanced multipoint bus transmission at signaling rates up to 30 million bits per second. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each driver features current limiting and thermal-shutdown circuitry making it suitable for high-speed multipoint applications in noisy environments. These devices are designed using LinBiCMOS, facilitating low power consumption and robustness.

The two EN inputs provide pair-wise driver enabling, or can be externally tied together to provide enable control of all four drivers with one signal. When disabled or powered off, the driver outputs present a high-impedance to the bus for reduced system loading.

The SN75LBC174A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC174A is characterized for operation over the temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more