Packaging information
Package | Pins VQFN (RHB) | 32 |
Operating temperature range (°C) -25 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TAS5825M
- Flexible audio I/O:
- Supports 32, 44.1, 48, 88.2, 96, 192 kHz sample rates
- I2S, LJ, RJ, or TDM
- SDOUT for audio monitoring, sub-channel or echo cancellation
- Supports 3-wire digital audio interface (no MCLK required)
- High-efficiency Class-D operation
- > 90% Power efficiency, 90 mΩ RDS(on)
- Low quiescent current, <20 mA at PVDD=12V
- Supports multiple output configurations
- 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
- 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
- 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
- 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
- Excellent audio performance:
- THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
- SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
- Flexible processing features
- 3-Band advanced DRC + AGL,2 × 15 BQs,
- Sound field spatializer (SFS), level meter
- 96-kHz, 192-kHz processor sampling
- Dynamic EQ, Bass enhancement and speaker thermal/excursion protection
- Flexible power supply configurations
- PVDD: 4.5 V to 26.4 V
- DVDD and I/O: 1.8 V or 3.3 V
- Excellent integrated self-protection:
- Over-current error (OCE)
- Cycle-by-cycle current limit
- Over-temperature warning (OTW)
- Over-temperature error (OTE)
- Under and over-voltage lock-out (UVLO/OVLO)
- Easy system integration
- I2C Software control
- Reduced solution size
- Small 5 x 5 mm Package
- Fewer passives required compared to open-loop devices
- No bulky electrolytic capacitors or large inductors required for most applications
Description for the TAS5825M
The TAS5825M is a stereo high-performance closed-loop Class-D with an integrated audio processor and up to 192-kHz support.
The powerful audio DSP core supports several advanced audio process flows such as 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Thermal and Excursion Protection), Bass enhancement, Spatializer, THD manager, PVDD Tracking, and Thermal Foldback. The TAS5825M has a 48-kHz or 96-kHz architecture with an integrated SRC (Sample Rate Convertor) that detects the input sample rate and auto-converts the input sample to the DSP target sample rate to avoid audio artifacts.