Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.8 Iq per channel (typ) (mA) 23 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Operating temperature range (°C) -55 to 125 Iout (typ) (mA) 120 2nd harmonic (dBc) 83 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 CMRR (typ) (dB) 80 Rating HiRel Enhanced Product
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.8 Iq per channel (typ) (mA) 23 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Operating temperature range (°C) -55 to 125 Iout (typ) (mA) 120 2nd harmonic (dBc) 83 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 CMRR (typ) (dB) 80 Rating HiRel Enhanced Product
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Controlled Baseline
  • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: .95 dBc at 30 MHz
  • OIP3: 51 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Centered Input Common-Mode Range
  • Evaluation Module Available
  • Controlled Baseline
  • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: .95 dBc at 30 MHz
  • OIP3: 51 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Centered Input Common-Mode Range
  • Evaluation Module Available

The THS4503 is a high-performance fully differential amplifier from Texas Instruments. The THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin MSOP with PowerPAD™ for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

WARNING: The THS4503 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds 60°C. These devices are not recommended for new designs where the die temperature is expected to exceed 60°C. For more information, see Maximum Die Temperature to Oscillation.

The THS4503 is a high-performance fully differential amplifier from Texas Instruments. The THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin MSOP with PowerPAD™ for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

WARNING: The THS4503 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds 60°C. These devices are not recommended for new designs where the die temperature is expected to exceed 60°C. For more information, see Maximum Die Temperature to Oscillation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
THS4524-EP ACTIVE Enhanced Product very low power quad channel rail-to-rail output fully differential amplifier Quad Channel, lower noise (4.6 nV√Hz), lower Iq (1 mA) and rail to rail output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Wideband Low-Distortion Fully Differential Amplifiers datasheet (Rev. A) 23 Jan 2012
* VID THS4503-EP VID V6205608 21 Jun 2016
* Radiation & reliability report THS4503MDGNREP Reliability Report 06 Jan 2012
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos