THS4601

ACTIVE

Wideband, FET-Input Operational Amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THS4631 ACTIVE High Speed FET-Input Operational Amplifier Wider BW (210 MHz), higher slew rate (1,000 V/us), lower offset (0.5 mV), and lower drift (2.5 µV/°C)

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 180 BW at Acl (MHz) 440 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 5.4 Vn at 1 kHz (typ) (nV√Hz) 5.4 Iq per channel (typ) (mA) 10 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 100 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 50 2nd harmonic (dBc) 65 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 180 BW at Acl (MHz) 440 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 5.4 Vn at 1 kHz (typ) (nV√Hz) 5.4 Iq per channel (typ) (mA) 10 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 100 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 50 2nd harmonic (dBc) 65 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Gain Bandwidth Product: 180 MHz
  • Slew Rate: 100 V/us
  • Maximum Input Bias Current: 100 pA
  • Input Voltage Noise: 5.4 nV/Hz
  • Maximum Input Offset Voltage: 4 mV
  • Input Impedance: 109 || 10 pF
  • Power Supply Voltage Range: ±5 to ±15 V
  • Unity Gain Stable
  • APPLICATIONS
    • Wideband Photodiode Amplifier
    • High-Speed Transimpedance Gain Stage
    • Test and Measurement Systems
    • Current-DAC Output Buffer
    • Active Filtering
    • High-Speed Signal Integrator
    • High-Impedance Buffer

  • Gain Bandwidth Product: 180 MHz
  • Slew Rate: 100 V/us
  • Maximum Input Bias Current: 100 pA
  • Input Voltage Noise: 5.4 nV/Hz
  • Maximum Input Offset Voltage: 4 mV
  • Input Impedance: 109 || 10 pF
  • Power Supply Voltage Range: ±5 to ±15 V
  • Unity Gain Stable
  • APPLICATIONS
    • Wideband Photodiode Amplifier
    • High-Speed Transimpedance Gain Stage
    • Test and Measurement Systems
    • Current-DAC Output Buffer
    • Active Filtering
    • High-Speed Signal Integrator
    • High-Impedance Buffer

The THS4601 is a high-speed, FET-input operational amplifier designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 180-MHz gain-bandwidth product, ±15-V supply operation, and 100-pA input bias current, the THS4601 is capable of wideband transimpedance gain and large output signal swing simultaneously. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.

The characteristics of the THS4601 ideally suit it for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification, an application of which is illustrated in Figure 1. Other potential applications include test and measurement systems requiring high-input impedance, digital-to-analog converter output buffering, high-speed integration, and active filtering.

The THS4601 is a high-speed, FET-input operational amplifier designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 180-MHz gain-bandwidth product, ±15-V supply operation, and 100-pA input bias current, the THS4601 is capable of wideband transimpedance gain and large output signal swing simultaneously. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.

The characteristics of the THS4601 ideally suit it for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification, an application of which is illustrated in Figure 1. Other potential applications include test and measurement systems requiring high-input impedance, digital-to-analog converter output buffering, high-speed integration, and active filtering.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA814 ACTIVE 600-MHz, high-precision unity-gain-stable FET-input operational amplifier Wider bandwidth (250 MHz), faster slew rate (750 V/us), and lower input offset voltage (0.25 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet Wideband, FET-Input Operational Amplifier datasheet (Rev. B) 04 Jun 2002
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS4601 PSpice Model (Rev. A)

SLOJ169A.ZIP (39 KB) - PSpice Model
Simulation model

THS4601 TINA-TI Reference Design (Rev. B)

SLAC098B.TSC (102 KB) - TINA-TI Reference Design
Simulation model

THS4601 TINA-TI Spice Model (Rev. A)

SLAM027A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos