Product details

Features Digital Gain Set, Integrated Clamps, Shutdown, Single-ended to Differential conversion PGA/VGA VGA Number of channels 1 Vs (max) (V) 5.5 Vs (min) (V) 4.5 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 3.8 Slew rate (typ) (V/µs) 1250 Iq per channel (typ) (mA) 40 Gain (max) (dB) 46.5 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
Features Digital Gain Set, Integrated Clamps, Shutdown, Single-ended to Differential conversion PGA/VGA VGA Number of channels 1 Vs (max) (V) 5.5 Vs (min) (V) 4.5 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 3.8 Slew rate (typ) (V/µs) 1250 Iq per channel (typ) (mA) 40 Gain (max) (dB) 46.5 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Low Noise: Vn = 1.1 nV/√ Hz, Noise Figure = 9 dB
  • Low Distortion:
    • HD2 = –65 dBc, HD3 = –61 dBc at 32 MHz
    • IMD3 = –62 dBc, OIP3 = 21 dBm at 70 MHz
  • 300-MHz Bandwidth
  • Continuously Variable Gain Range: 11.6 dB to 46.5 dB
  • Gain Slope: 38.8 dB/V
  • Fully Differential Input and Output
  • Output Common-Mode Voltage Control
  • Output Voltage Limiting
  • Low Noise: Vn = 1.1 nV/√ Hz, Noise Figure = 9 dB
  • Low Distortion:
    • HD2 = –65 dBc, HD3 = –61 dBc at 32 MHz
    • IMD3 = –62 dBc, OIP3 = 21 dBm at 70 MHz
  • 300-MHz Bandwidth
  • Continuously Variable Gain Range: 11.6 dB to 46.5 dB
  • Gain Slope: 38.8 dB/V
  • Fully Differential Input and Output
  • Output Common-Mode Voltage Control
  • Output Voltage Limiting

The THS7530 device is fabricated using Texas Instruments’ state-of-the-art BiCom III SiGe complementary bipolar process. The THS7530 device is a DC-coupled, wide bandwidth amplifier with voltage-controlled gain. The amplifier has high-impedance differential inputs and low-impedance differential outputs with high-bandwidth gain control, output common-mode control, and output voltage clamping.

Signal-channel performance is exceptional with 300-MHz bandwidth, and third harmonic distortion of –61 dBc at 32 MHz with 1-VPP output into 400 Ω.

Gain control is linear in dB with 0 V to 0.9 V varying the gain from 11.6 dB to 46.5 dB with 38.8-dB/V gain slope.

Output voltage limiting is provided to limit the output voltage swing and to prevent saturating following stages.

The device is characterized for operation over the industrial temperature range, –40°C to +85°C.  

The THS7530 device is fabricated using Texas Instruments’ state-of-the-art BiCom III SiGe complementary bipolar process. The THS7530 device is a DC-coupled, wide bandwidth amplifier with voltage-controlled gain. The amplifier has high-impedance differential inputs and low-impedance differential outputs with high-bandwidth gain control, output common-mode control, and output voltage clamping.

Signal-channel performance is exceptional with 300-MHz bandwidth, and third harmonic distortion of –61 dBc at 32 MHz with 1-VPP output into 400 Ω.

Gain control is linear in dB with 0 V to 0.9 V varying the gain from 11.6 dB to 46.5 dB with 38.8-dB/V gain slope.

Output voltage limiting is provided to limit the output voltage swing and to prevent saturating following stages.

The device is characterized for operation over the industrial temperature range, –40°C to +85°C.  

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet THS7530 High-Speed, Fully Differential, Continuously Variable Gain Amplifier datasheet (Rev. E) 14 Aug 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide THS7530EVM (Rev. A) 02 Apr 2010
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS7530EVM — THS7530 Evaluation Module

The THS7530 EVM provides 50 ohm input and output termination for easy evaluation with common 50 ohm test equipment.

User guide: PDF
Not available on TI.com
Simulation model

THS7530 PSpice Model (Rev. A)

SLOJ139A.ZIP (36 KB) - PSpice Model
Simulation model

THS7530 TINA-TI Reference Design (Rev. B)

SLAC091B.TSC (123 KB) - TINA-TI Reference Design
Simulation model

THS7530 TINA-TI Spice Model (Rev. A)

SLAM020A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos