Home Power management LED drivers Automotive LED drivers

TL4242-Q1

ACTIVE

Automotive adjustable LED driver

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS92620-Q1 ACTIVE Automotive, two-channel, high-current 40-V high-side LED driver with thermal sharing 2 total channels instead of 1 with thermal sharing capabilities.

Product details

Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 12 Features LED Open Detection, Thermal shutdown
Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 12 Features LED Open Detection, Thermal shutdown
TO-263 (KTT) 7 149.8 mm² 10 x 14.98 WSON (DRJ) 8 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range for WSON package
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range for TO-263 package
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input-Voltage Range up to 42 V
  • Low Dropout Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range for WSON package
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range for TO-263 package
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input-Voltage Range up to 42 V
  • Low Dropout Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof

The TL4242-Q1 device is an integrated adjustable constant-current source, driving loads up to 500 mA. One can adjust the output current level through an external resistor. The device design is for supplying high-power LEDs (for example, OSRAM Dragon LA W57B) under the severe conditions of automotive applications, resulting in constant brightness and extended LED lifetime. The device comes in the DRJ (WSON) and KTT (TO-263) package. Protection circuits prevent damage to the device in case of overload, short-circuit, reverse polarity, and overheat. The device provides the connected LEDs protection against reverse polarity as well as excess voltages up to 45 V.

The integrated PWM input of the TL4242-Q1 device permits LED brightness regulation by pulse-width modulation (PWM). The high-input impedance of the PWM input allows operating the LED driver as a protected high-side switch.

The TL4242-Q1 device is an integrated adjustable constant-current source, driving loads up to 500 mA. One can adjust the output current level through an external resistor. The device design is for supplying high-power LEDs (for example, OSRAM Dragon LA W57B) under the severe conditions of automotive applications, resulting in constant brightness and extended LED lifetime. The device comes in the DRJ (WSON) and KTT (TO-263) package. Protection circuits prevent damage to the device in case of overload, short-circuit, reverse polarity, and overheat. The device provides the connected LEDs protection against reverse polarity as well as excess voltages up to 45 V.

The integrated PWM input of the TL4242-Q1 device permits LED brightness regulation by pulse-width modulation (PWM). The high-input impedance of the PWM input allows operating the LED driver as a protected high-side switch.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL4242-Q1 Adjustable LED Driver datasheet (Rev. G) 17 Apr 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos