The TL499A device is an integrated circuit designed to provide a wide range of adjustable
regulated supply voltages. The regulated output voltage can be varied from 2.9 V to 30 V by
adjusting two external resistors. When the TL499A is ac-coupled to line power through a step-down
transformer, it operates as a series DC voltage regulator to maintain the regulated output voltage.
With the addition of a battery from 1.1 V to 10 V, an inductor, a filter capacitor, and two
resistors, the TL499A operates as a step-up switching regulator during an AC-line failure. The
adjustable regulated output voltage makes the TL499A useful for a wide range of applications.
Providing backup power during an AC-line failure makes the TL499A extremely useful in
microprocessor memory applications. The TL499AC is characterized for operation from 20°C to +85°C.
The TL499A device is an integrated circuit designed to provide a wide range of adjustable
regulated supply voltages. The regulated output voltage can be varied from 2.9 V to 30 V by
adjusting two external resistors. When the TL499A is ac-coupled to line power through a step-down
transformer, it operates as a series DC voltage regulator to maintain the regulated output voltage.
With the addition of a battery from 1.1 V to 10 V, an inductor, a filter capacitor, and two
resistors, the TL499A operates as a step-up switching regulator during an AC-line failure. The
adjustable regulated output voltage makes the TL499A useful for a wide range of applications.
Providing backup power during an AC-line failure makes the TL499A extremely useful in
microprocessor memory applications. The TL499AC is characterized for operation from 20°C to +85°C.