Home Power management LED drivers RGB LED drivers

TLC5954

ACTIVE

48ch LED driver with global brightness control, LED open/Short Detection and power-Save Mode

Product details

Number of channels 48 LED current per channel (mA) 35 Vin (min) (V) 3 Vin (max) (V) 3.6 Features OVP Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 48 LED current per channel (mA) 35 Vin (min) (V) 3 Vin (max) (V) 3.6 Features OVP Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RTQ) 56 64 mm² 8 x 8
  • 48 Constant-Current Sink Output Channels with On or Off Control
  • Current Capability:
    • 34.9 mA for 32 Channels
    • 24.4 mA 16Channels
  • No External Resistor for Current Setting
  • Maximum Current Control (MC): 3 Bits (8 Steps)
  • Global Brightness Control (BC) for Each Color Group: 7 Bits (128 Steps), Three Groups
  • LED Power-Supply Voltage: Up to 10 V
  • VCC = 3.0 V to 3.6 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • BLANK Pulse Duration: 40 ns (min)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • Power-Save Mode (PSM): 7-µA Consumption, High-Speed Recovery
  • Undervoltage Lockout Sets Default Data
  • Delayed Switching Minimizes Inrush Current
  • Operating Temperature: –40°C to +85°C
  • 48 Constant-Current Sink Output Channels with On or Off Control
  • Current Capability:
    • 34.9 mA for 32 Channels
    • 24.4 mA 16Channels
  • No External Resistor for Current Setting
  • Maximum Current Control (MC): 3 Bits (8 Steps)
  • Global Brightness Control (BC) for Each Color Group: 7 Bits (128 Steps), Three Groups
  • LED Power-Supply Voltage: Up to 10 V
  • VCC = 3.0 V to 3.6 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • BLANK Pulse Duration: 40 ns (min)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • Power-Save Mode (PSM): 7-µA Consumption, High-Speed Recovery
  • Undervoltage Lockout Sets Default Data
  • Delayed Switching Minimizes Inrush Current
  • Operating Temperature: –40°C to +85°C

The TLC5954 is a 48-channel, constant-current sink LED driver. Each channel can be turned on or off by writing data to an internal register. The output channels (OUTX) are grouped into three groups of 16 channels. Each channel group (R, G, and B) has a 128-step global brightness control (BC) function. The maximum current value of all 48 channels can be set with an 8-step maximum current control (MC) function. The device has two error flags: LED open detection (LOD) and LED short detection (LSD). The error flags can be read via a serial interface port. The device also has a power-save mode that sets the total current consumption to 7 µA (typ) when all outputs are off.

The TLC5954 is a 48-channel, constant-current sink LED driver. Each channel can be turned on or off by writing data to an internal register. The output channels (OUTX) are grouped into three groups of 16 channels. Each channel group (R, G, and B) has a 128-step global brightness control (BC) function. The maximum current value of all 48 channels can be set with an 8-step maximum current control (MC) function. The device has two error flags: LED open detection (LOD) and LED short detection (LSD). The error flags can be read via a serial interface port. The device also has a power-save mode that sets the total current consumption to 7 µA (typ) when all outputs are off.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP5860 ACTIVE 11 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming LP586x is the new matrix family

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLC5954 48-Channel, Constant-Current LED Driver with Global Brightness Control, LED Open-Short Detection, and Power-Save Mode datasheet PDF | HTML 15 Apr 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5954 IBIS Model

SBVM403.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos