TLC5973

ACTIVE

3-channel, 12-bit PWM constant current LED driver

alarmNotifications Order now

Product details

Number of channels 3 LED current per channel (mA) 50 LED configuration Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Serial interface Iq (typ) (mA) 5 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 3 LED current per channel (mA) 50 LED configuration Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Serial interface Iq (typ) (mA) 5 Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Three Constant Sink Current Channels
  • Current Capability:
    • 2 mA to 35 mA per Channel (VCC ≤ 4.0 V)
    • 2 mA to 50 mA per Channel (VCC > 4.0 V)
  • Grayscale (GS) Control with PWM:
    • 12-Bit (4096 Steps)
  • Single-Wire Interface (EasySet)
  • Power-Supply (VCC) Voltage Range:
    • 3 V to 6 V
  • OUT Pins Maximum Voltage: Up to 21 V
  • Integrated Shunt Regulator
  • Data Transfer Maximum Rate:
    • Bits per Second (bps): 3 Mbps
  • Internal GS Clock Oscillator: 12 MHz (typ)
  • Display Repeat Rate: 2.9 kHz (typ)
  • Output Delay Switching to Prevent Inrush Current
  • Unlimited Device Cascading
  • Operating Temperature: –40°C to 85°C
  • Three Constant Sink Current Channels
  • Current Capability:
    • 2 mA to 35 mA per Channel (VCC ≤ 4.0 V)
    • 2 mA to 50 mA per Channel (VCC > 4.0 V)
  • Grayscale (GS) Control with PWM:
    • 12-Bit (4096 Steps)
  • Single-Wire Interface (EasySet)
  • Power-Supply (VCC) Voltage Range:
    • 3 V to 6 V
  • OUT Pins Maximum Voltage: Up to 21 V
  • Integrated Shunt Regulator
  • Data Transfer Maximum Rate:
    • Bits per Second (bps): 3 Mbps
  • Internal GS Clock Oscillator: 12 MHz (typ)
  • Display Repeat Rate: 2.9 kHz (typ)
  • Output Delay Switching to Prevent Inrush Current
  • Unlimited Device Cascading
  • Operating Temperature: –40°C to 85°C

The TLC5973 is an easy-to-use, 3-channel, 50-mA constant sink current LED driver. The single-wire,
3-Mbps serial interface (EasySet) provides a solution for minimizing wiring cost. The LED driver provides 12-bit pulse width modulation (PWM) resolution. The display repeat rate is achieved at 2.9 kHz (typ) with an integrated 12-MHz grayscale (GS) clock oscillator. The driver also provides unlimited cascading capability.

All output sink constant currents can be set by an external resistor. The TLC5973 has an internal shunt regulator that can be used for higher VCC power-supply voltage applications.

The TLC5973 is an easy-to-use, 3-channel, 50-mA constant sink current LED driver. The single-wire,
3-Mbps serial interface (EasySet) provides a solution for minimizing wiring cost. The LED driver provides 12-bit pulse width modulation (PWM) resolution. The display repeat rate is achieved at 2.9 kHz (typ) with an integrated 12-MHz grayscale (GS) clock oscillator. The driver also provides unlimited cascading capability.

All output sink constant currents can be set by an external resistor. The TLC5973 has an internal shunt regulator that can be used for higher VCC power-supply voltage applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC5973 3-Channel, 12-Bit, PWM Constant-Current LED Driver with Single-Wire Interface (EasySet) datasheet (Rev. B) PDF | HTML 30 Apr 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC59731 IBIS Model

SBVM319.ZIP (28 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos